Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Softwares relacionados a este produto

  • E6568E E6568F UMTS/HSPA/LTE/LTE-A Wireless Test Manager 

    E6568F UMTS/HSPA/LTE/LTE-A Wireless Test Manager

    • PC based software which supports LTE/LTE-A and UMTS/HSPA testing with E7515A and E5515E
    • Automation of RF measurements based on 3GPP specification
    • Easy to integrate test plans with pre-defined test steps without any programming

  • E6569E E6569F Wireless Test Manager Suite 

    E6569F Wireless Test Manager Suite

    • WTM (Wireless Test Manager) suite provides transportable licenses for both E6567F and E6568F
    • Test LTE/LTE-A, DC-HSDPA, HSPA+, HSPA, W-CDMA, GSM,GPRS,EGPRS, cdma2000 and 1xEV-DO

  • E6571E E6571F Wireless Test Manager Run-Time License 

    E6571F Wireless Test Manager Run-Time License

    • WTM (Wireless Test Manager) run-time only provides transportable licenses for both E6567F and E6568F
    • Test LTE/LTE-A, DC-HSDPA, HSPA+, HSPA, W-CDMA, GSM,GPRS,EGPRS, cdma2000 and 1xEV-DO

  • E6568E E6568E 2G/3G/LTE Wireless Test Manager 

    E6568E 2G/3G/LTE Wireless Test Manager

    E6568E 2G/3G/LTE wireless test manager

  • E6569E E6569E Wireless Test Manager Suite 

    E6569E Wireless Test Manager Suite

    E6569E includes a license and a security key for a single PC and the E6567E (cdma2000/1xEV-DO/LTE) and E6568E (2G/3G/LTE) Wireless Test Manager software.

  • E6571E E6571E Wireless Test Manager Run-Time License 

    E6571E Wireless Test Manager Run-Time License

    E6571E Wireless Test Manager Run-Time License

Soluções e Produtos Relacionados

  • no image available E7515A UXM Conjunto de teste wireless UXM 

    E7515A UXM Conjunto de teste wireless UXM

    • Validação funcional de designs de RF de chipsets e UE de última geração
    • Rendimento de dados de downlink de 300 Mbps para LTE-Advanced, categoria 6
    • Células múltiplas com agregação de portadoras, MIMO e fading integrado
    • Tela de toque versátil

  • no image available E7515A-S01 Internal Applications Server for UXM 

    E7515A-S01 Internal Applications Server for UXM

    • Integrated applications server installs into rear expansion slot
    • Order with new instrument or as customer-installable upgrade
    • Conveniently run complementary software
    • 4-core 2.1 GHz Intel i7, 8 GB memory
    • Windows 7 and 4-port USB hub

  • 8960 Series 10 E5515E Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set

  • 8960 Series 10 E5515C Wireless Communications Test Set E5515C 8960 Series 10 Wireless Communications Test Set 

    E5515C 8960 Series 10 Wireless Communications Test Set

    • E5515C is the world's most trusted wireless device manufacturing and R&D solution
    • Supports multi-technology such as HSPA+, 1xEV-DO Rel.A/B and TD-SCDMA/HSPA