Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

N9917A-208
USB power sensor measurements versus frequency 

USB power sensor measurements versus frequency

N9917A-208
  • Swept-frequency power measurement
  • Frequency-offset capability
  • Measurements require a USB power sensor
  • Option 302 is a pre-requisite
85518A
Calibration kit, 4-in-1, open, short, load and through, DC to 18 GHz, Type-N(m), 50 ohm 

Calibration kit, 4-in-1, open, short, load and through, DC to 18 GHz, Type-N(m), 50 ohm

85518A
  • 18 GHz max frequency
  • OSLT in one assembly
  • Type-N (m) connectors
  • 50 ohm
85518A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
85518A-A6J ANSI Z540-1-1994 Calibration
85518A-UK6 Commercial calibration certificate with test data
N9917A-010
Vector network analyzer time domain 

Vector network analyzer time domain

N9917A-010
  • Fully error-corrected time domain reflection or transmission response
  • Gating available to remove unwanted responses
  • View time and frequency domain data simultaneously
N9917A-030
Remote control capability 

Remote control capability

N9917A-030
  • Adds remote control capability to FieldFox for iDevices
  • User must supply iPad, iPhone, or iPod
  • User must download free FieldFox app from App Store
N9917A-112
QuickCal 

QuickCal

N9917A-112
  • Adds QuickCal calibration to FieldFox
  • No cal kit required
  • Optional load for better accuracy
  • Designed for Type-N and 7/16 connectors
N9917A-209
Extended Range Transmission Analysis (ERTA) 

Extended Range Transmission Analysis (ERTA)

N9917A-209
  • ERTA can be used to test long lossy cables
  • ERTA requires two FieldFoxes, each enabled with ERTA
  • Measurements: Gain (B/R), input power, output power
  • Pre-requisites: Options 210 and 233
  • Recommended: Options 235 and 307
N9917A-210
Vector network analyzer transmission/reflection 

Vector network analyzer transmission/reflection

N9917A-210
  • Adds vector network analyzer
  • Transmission/reflection (S21, S11), magnitude and phase
  • 30 kHz to 18 GHz
N9917A-211
Vector network analyzer full 2-port S-parameters 

Vector network analyzer full 2-port S-parameters

N9917A-211
  • Adds reverse measurements to the VNA
  • All four S-parameters (S21, S11, S12, S22), magnitude and phase
  • 30 kHz to 18 GHz
  • • Option 210 is a prerequisite for Option 211
N9917A-212
1-port mixed-mode S-parameters 

1-port mixed-mode S-parameters

N9917A-212
  • Mixed-mode or balanced reflection measurements
  • Scc11, Sdd11, Sdc11, Scd11
  • Options 210 and 211 are pre-requisites for Option 212
N9917A-215
TDR Cable Measurements 

TDR Cable Measurements

N9917A-215
Option 215 adds time domain reflectometry (TDR) measurements to CAT mode. The measurements include TDR (linear rho) and TDR impedance (ohm).
N9917A-233
Spectrum analyzer 

Spectrum analyzer

N9917A-233
  • 5 kHz to 18 GHz
  • ± 0.6 dB amplitude accuracy, full band, over full temperature range of -10 to +55 º C (14 to 131 ºF)
  • Spur-free dynamic range ≥ 105 dB
  • Phase noise ≤ -111 dBc/Hz @ 10 kHz offset
N9917A-235
Pre-amplifier 

Pre-amplifier

N9917A-235
  • 9 kHz to 18 GHz
  • 20 dB gain
  • DANL -155 dBm
N9917A-236
Interference analyzer and spectrogram 

Interference analyzer and spectrogram

N9917A-236
  • Spectrogram display
  • Waterfall display
  • Time and delta time markers
  • Record and playback
N9917A-238
Spectrum analyzer time gating 

Spectrum analyzer time gating

N9917A-238
  • Adds FFT gating
  • Gate sources: External, RF burst and video
  • Option 233 is a prerequisite for Option 238
N9917A-302
USB power sensor support 

USB power sensor support

N9917A-302
  • Adds Keysight USB power sensor support to FieldFox analyzers
  • Frequency and power range depend on sensor
N9917A-307
GPS receiver 

GPS receiver

N9917A-307
  • Adds internal GPS receiver to FieldFox
  • Geo-location data: latitude, longitude, altitude, time, sync time/date
  • Increase frequency reference accuracy
  • Order antenna separately
N9917A-308
Vector voltmeter 

Vector voltmeter

N9917A-308
  • Vector voltmeter mode
  • 1-port cable trimming
  • 2-port transmission
  • B/A and A/B
N9917A-309
DC bias variable-voltage source 

DC bias variable-voltage source

N9917A-309
  • Internal built-in power supply
  • Voltage: +1 to +32 V
  • Maximum current: 0.65 A
  • Maximum power: 7 watts
N9917A-310
Built-in power meter 

Built-in power meter

N9917A-310
  • Built-in channel power meter
  • No sensor required
  • 100 kHz to 18 GHz
N9917A-312
Channel scanner 

Channel scanner

N9917A-312
  • Adds channel scanner capability for wireless signal coverage test and optimization
  • Scan up to 20 channels at once at any given frequency and BW with GPS information
  • Files can be exported to Google Earth
  • Requires Option 233, spectrum analyzer
N9917A-330
Pulse measurements 

Pulse measurements

N9917A-330
  • Pulse measurements using FieldFox and USB peak power sensors
  • Measure average power, peak power, and peak to average ratio
  • Pulse profiling and pulse statistics such as rise time, fall time and PRF
     
N9917A-350
Real-time Spectrum Analyzer 

Real-time Spectrum Analyzer

N9917A-350
  • Adds RTSA for gap-free measurements.
  • Capture signals as short as 12 µs with 100% POI with full amplitude acc.
  • Detect signals as short as 22 ns when amplitude acc. not critical.
  • 10 MHz real-time bandwidth.
  • Requires spectrum analyzer option.
N9917A-351
I/Q analyzer 

I/Q analyzer

N9917A-351
  • Frequency domain and time domain measurements up to 10 MHz of analysis bandwidth
  • Customize display with up to 4 simultaneous and multi-domain measurement views
  • Requires spectrum analyzer mode (not supported on model N9912A)
N9917A-355
Analog demodulation 

Analog demodulation

N9917A-355
  • Requires spectrum analyzer, Option 233
  • Adds AM and FM metrics
  • RF spectrum view and demodulated waveform displays, and audio demod
  • Carrier power, frequency, SINAD, THD
  • AM modulation depth (%), FM frequency deviation (%)
N9917A-356
Noise figure measurements 

Noise figure measurements

N9917A-356
  • Portable Y-factor noise figure measurements for amplifiers and converters
  • One-button measurements: noise figure, noise factor, gain, noise temperature, Y-factor
  • Available as a post-purchase upgrade
N9917A-370
Over the air LTE FDD measurements 

Over the air LTE FDD measurements

N9917A-370
  • Portable over-the-air (OTA) LTE FDD measurements for base station downlink demodulation metrics
  • Scan results of key performance indicators including Cell ID, RSRP, RSRQ, RSSI, P-SS, S-SS, SINR and Frequency Error
  • Available as a post-purchase upgrade
N9917A-377
Over the air 5G measurements 

Over the air 5G measurements

N9917A-377
  • Portable over-the-air (OTA) 5GTF measurements for base station downlink demodulation metrics
  • Scan results of key performance indicators including Cell ID, Channel Power, P-SS, S-SS, Sync Correction (%)
  • Available as a post-purchase upgrade

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years

Contate a Keysight para saber os preços dos opcionais.