Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

U7246B SD UHS-I Card Compliance Test Application for Infiniium Series Oscilloscopes

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Automation

  • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
  • Measurement connection setups are displayed
  • Oscilloscope setup is automatically configured for each test
  • Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms

Features

  • Integrated DUT control capability to provide read-write burst separation.
  • Compliance testing of bus timing analysis and current consumption measurements in accordance to SD specifications (SD Specifications Version 3.0 and Test Specification for Card Version 3.0)
  • Comprehensive analysis that automates the complex measurements, even when you are not there
  • Data eye diagram analysis with Serial Data analysis package.

Requirements

  • Infiniium 4.2 or higher software revision for 9000, S-Series
  • U7246B UHS-I Compliance Test Application
  • E5384A High-Speed SDA
  • Information on the SD UHS-1 compliance test fixture kit is available at the following BitifEye site

Extensibility

  • Use the N5467B User Defined Application tool to:
  • Create and fully integrate custom tests, configuration variables and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite

Descrição

The U7246B SD UHS-I card compliance test software gives you a fast, easy way to test, debug and characterize your SD designs up to 104MB/s. At these fast transfer speeds, signal integrity is key to reliable and interoperable performance. The U7246B SD UHS-I card compliance test software performs a combination data timing analysis and current consumption tests that let you thoroughly evaluate devices in accordance with the SD Specification, version 3.0.

The SD UHS-I card compliance test software with 9000 Series oscilloscopes is a certified test tool for SD Card Phy electric tests with SD Association. Reference is available in SDA official document: SD Test Tool Information Ver1.0 Sep 13 2010.