- Produto e Serviços
- ...
- Accessories
- Probes and Probe Accessories
- N4822A Socketed Tip for Application Fixtures
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N4822A Socketed Tip for Application Fixtures
Connect the probe directly to 0.1-in (2.54-mm) header pins and achieve flat response with damping resistor
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Connect the probe directly to 0.1-in (2.54-mm) header pins and achieve flat response with damping resistor
HIGHLIGHTS
- Up to 3 GHz with N2751A/52A
- Up to 1.5 GHz with N2750A
- Supports InfiniiMode measurement
- For direct connecting to .1” header pins
- 1 tip in a package
Use the N4822A socketed tip for application fixtures for connecting the N2750A-52A InfiniiMode probe directly to 0.1- inch header pins on Keysight’s USB 2.0 or Ethernet compliance test fixture. The socketed tip includes a damping resistor to achieve flat response across the rated bandwidth.
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster