O que você está procurando?
LTE/LTE-Advanced Multi-Channel, Reference Solution
LTE/LTE-Advanced RF Multi-Channel Test – a time synchronized set of PXIe hardware, world-class software applications, and measurement expertise provide the essential components of a multi-channel LTE/LTE-Advanced test solution.
Highlights
LTE/LTE-Advanced Multi-Channel, Reference Solution
Gain greater insight faster with a compact, multi-channel LTE-A PXI signal generator and signal analyzer reference solution.
This reference solution uses world-class PathWave Signal Generation software to create complex LTE-A waveforms and the 89600 VSA/WLA software to connect to multiple analyzers. The VSA software allows engineers to quickly view multiple antenna elements simultaneously and analyze the RF performance and modulation domains for timing and signal quality issues in complex carrier aggregation and MIMO/beamforming designs.
The configurations shown are examples that can be customized to meet specific test needs.
Functionality
- 2-, 4-, or 8-channel time or phase synchronized PXI vector signal analyzers and vector signal generators for diversity, spatial multiplexing/MIMO, beamforming, and carrier aggregation applications
- configurable for independently tuned channels to support inter-band carrier aggregation and simultaneous UL and DL measurements
- enough signal generation and analysis bandwidth to support the widest LTE-A carrier aggregation applications
- compact and scalable — buy what you need now and upgrade to add more channels or features as LTE standards evolve
Performance
- up to 160 MHz signal generation and analysis bandwidth for LTE-A carrier aggregation
- < 1 ns time synchronization ensures accurate channel-to-channel timing analysis
- < 1 deg phase jitter for precise generation and analysis of beamforming patterns
- LTE EVM: < 0.36% (4x4, 10 MHz BW, 2 GHz)
Measurement applications and software
- Create Keysight validated and performance optimized LTE-A MIMO, beamforming and carrier aggregation reference signals with PathWave Signal Generation software.
- Use the 89600 VSA software for simultaneous multi-channel visualization and in depth cross-channel timing analysis.
- Accelerate set up and test with MIMO toolkit that provides hardware and software configurations for fully synchronized channels, correction utility, sample waveforms, and VSA set up files.
Web Standard Configurations
- 2x2 time synchronized sources and analyzers for LTE/LTE-Advanced multi-channel/spatial multiplexing MIMO and carrier aggregation
- Configured with 100 MHz BW to support the maximum LTE-A carrier aggregation
- Includes Signal Studio and 89600 VSA software configured for LTE-Advanced FDD options
- M9018A PXIe chassis and M9037A PXIe embedded controller provide high-speed, multi-chassis systems, enabling faster test time with the M9037A’s 12 GB/s data bandwidth
LTE/LTE-Advanced TDD versions of this software are also available. Contact your Keysight sales representative or see the M9381A & M9391A PXIe Vector Signal Generator & Vector Signal Analyzer Configuration Guide for more ordering options.
- 8x8 phase coherent channels for LTE/LTE-Advanced multi-channel/spatial multiplexing MIMO for beamforming applications
- V2802A LO Distribution unit allows for phase synchronization across the PXI chassis
- Configured with 100 MHz BW to support the maximum LTE-A carrier aggregation
- Includes Signal Studio and 89600 VSA software configured for LTE-Advanced FDD options
- M9018A PXIe chassis and M9037A PXIe embedded controller provide high-speed, multi-chassis systems, enabling faster test time with the M9037A's 12 GB/s data bandwidth
LTE/LTE-Advanced TDD versions of this software are also available. Contact your Keysight sales representative or see the M9381A & M9391A PXIe Vector Signal Generator & Vector Signal Analyzer Configuration Guide for more ordering options.
- 8x8 time synchronized sources and analyzers for LTE/LTE-Advanced multi-channel/spatial multiplexing MIMO and carrier aggregation
- Configured with 100 MHz BW to support the maximum LTE-A carrier aggregation
- Includes Signal Studio and 89600 VSA software configured for LTE-Advanced FDD options
- M9018A PXIe chassis and M9037A PXIe embedded controller provide high-speed, multi-chassis systems, enabling faster test time with the M9037A's 12 GB/s data bandwidth
LTE/LTE-Advanced TDD versions of this software are also available. Contact your Keysight sales representative or see the M9381A & M9391A PXIe Vector Signal Generator & Vector Signal Analyzer Configuration Guide for more ordering options.
- 4x4 phase coherent channels for LTE/LTE-Advanced multi-channel/spatial multiplexing MIMO for beamforming applications
- Y1243A cable kit allows for phase synchronization within the chassis
- Configured with 100 MHz BW to support the maximum LTE-A carrier aggregation
- Includes Signal Studio and 89600 VSA software configured for LTE-Advanced FDD options
- M9018A PXIe chassis and M9037A PXIe embedded controller provide high-speed, multi-chassis systems, enabling faster test time with the M9037A’s 12 GB/s data bandwidth
LTE/LTE-Advanced TDD versions of this software are also available. Contact your Keysight sales representative or see the M9381A & M9391A PXIe Vector Signal Generator & Vector Signal Analyzer Configuration Guide for more ordering options.
- 4-channel time synchronized analyzers for LTE/LTE-Advanced multi-channel/spatial multiplexing MIMO and carrier aggregation signal analysis
- Configured with 100 MHz BW to support the maximum LTE-A carrier aggregation
- Includes 89600 VSA software configured for LTE-Advanced FDD options
- M9018A PXIe chassis and M9037A PXIe embedded controller provide high-speed, multi-chassis systems, enabling faster test time with the M9037A’s 12 GB/s data bandwidth
LTE/LTE-Advanced TDD versions of this software are also available. Contact your Keysight sales representative or see the M9381A & M9391A PXIe Vector Signal Generator & Vector Signal Analyzer Configuration Guide for more ordering options.
- 4x4 time synchronized sources and analyzers for LTE/LTE-Advanced multi-channel/spatial multiplexing MIMO and carrier aggregation
- Configured with 100 MHz BW to support the maximum LTE-A carrier aggregation
- Includes Signal Studio and 89600 VSA software configured for LTE-Advanced FDD options
- M9018A PXIe chassis and M9037A PXIe embedded controller provide high-speed, multi-chassis systems, enabling faster test time with the M9037A’s 12 GB/s data bandwidth
LTE/LTE-Advanced TDD versions of this software are also available. Contact your Keysight sales representative or see the M9381A & M9391A PXIe Vector Signal Generator & Vector Signal Analyzer Configuration Guide for more ordering options.
- 4 channel time synchronized sources for LTE/LTE-Advanced multi-channel/spatial multiplexing MIMO and carrier aggregation signal generation
- Configured with 100 MHz BW to support the maximum LTE-A carrier aggregation
- Includes Signal Studio software configured for LTE-Advanced FDD options
- M9018A PXIe chassis and M9037A PXIe embedded controller provide high-speed, multi-chassis systems, enabling faster test time with the M9037A’s 12 GB/s data bandwidth
LTE/LTE-Advanced TDD versions of this software are also available. Contact your Keysight sales representative or see the M9381A & M9391A PXIe Vector Signal Generator & Vector Signal Analyzer Configuration Guide for more ordering options.
Extend the capabilities for your LTE/LTE-Advanced Multi-Channel, Reference Solution
Featured resources for the LTE/LTE-Advanced Multi-Channel, Reference Solution
Related Products
Want help or have questions?