Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Descrição

Update your existing TD-SCDMA/HSPA measurement application with the same latest enhancements included with new application purchases.

Note: New application purchases do not require the purchase of this update.

This update provides:

  • A license redemption entitlement certificate to enable all available software enhancements
  • Activation of the latest enhancements for the current and previous versions of the software at the time of redemption
  • Compatibility with both fixed and transportable applications

Determine which minor enhancements are available by checking the instrument licensing system for information on the licenses listed below.

Known software issue resolutions are available at no charge and do not require purchase of this option.

Release Date Software Version Enhancement License(s) Minor Enhancements
10-Nov-2015 A.16.17 W9079A-CFP
  • E-DCH (HSUPA) FRC 2 & 3 TS demod where the QPSK (eUCCH) symbols are time divisioned with 16QAM (ePUCH)
18-Aug-2014 A.14.54 W9079A-BFP
  • Add RCC filter support
01-May-2012 A.14.03 W9079A-AFP
  • Modulation accuracy (EVM) enhancement:
     -IQ Imbalance Frequency Compensation for EVM calculation & Equalizer mode setting
  • Equalizer mode setting available for Code Domain measurement

This option can be added as a product upgrade.