Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:


Contate um especialista


Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Benefits of the stand-alone analysis software

  • Off-line use of Keysight's novel signal processing algorithm
  • Post-process recording with various analysis parameters for your presentation
  • Hands-on learning about complex optical transmission

Benefits of hardware connection software

  • Analyze your own hardware in combination with a Keysight 90000 series oscilloscope and OMA vector analysis software
  • Access to receiver calibration values (skew, gain …) for evaluating sensitivity to these parameters
  • Support for testing your own IQ hybrid under real application conditions

Benefits of new 5.x software

  • New measurement tools such as laser linewidth, optical statistics table and 3D Poincaré polarization analysis
  • Modulation format transparent pre-processing that supports PMD and phase noise
  • Smart way to setup the analysis software reduces setup time
  • Measurements and display results help to analyze signals faster
  • Complete integration of hardware offers more flexibility for various instrument configurations
  • Custom IQ demodulator support (option 89601-BHK): Provides comprehensive analysis tools for proprietary or non-standard signals in aerospace, defense, satellite or coherent optical


Stand-alone Software for Analysis of Complex Modulated Optical Signals

The analysis software from the N4391A optical modulation analyzer can be used on your PC without any instrumentation. It offers all the analysis capabilities of the N4391A including its advanced signal processing algorithms for complex modulated optical signals. Use this software to process and analyze raw data stored as .sdf, .mat or .csv files from N4391A or N4392A measurements. This capability allows you to work with the data as if you would work directly in front of the instrument. It is an excellent tool for developing your own signal processing algorithms and testing them off-line, together with your MATLAB compiler. In addition, this software is an effective tool for learning basic and advanced concepts of complex optical modulation, based on stored files.

The software can be extended with an additional license to provide control of one or two Keysight Infiniium oscilloscopes.

Get the stand-alone software

  1. Apply online for a 30-day trial license
  2. Purchase the software by contacting a Keysight representative, call your Keysight contact center
  3. Update to the latest version of software by using the Photonic Application Suite Package Manager

Tecnologias e Mercados Relacionados