- Produto e Serviços
- Accessories
- Probes and Probe Accessories
- N2848A InfiniiMax III QuickTip Probe Head
N2848A InfiniiMax III QuickTip Probe Head
Uses magnets to provide quick connect/disconnect when probing multiple high-speed test points.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
HIGHLIGHTS
Bandwidth
- Up to 16 GHz with InfiniiMax III amp
- Up to 13 GHz with InfiniiMax III+ amp
InfiniiMode with InfiniiMax III+ amp, differential probing with InfiniiMax III amp
Compatible with InfiniiMax III/III+ amp only
The N2848A/49A QuickTip offers the industry’s first magnetically-engaged probe head and tip for a quick and secure connection, pushing the usability to the next level. The N2848A QuickTip probe head quickly snaps to the N2849A probe tip, utilizing magnets to connect to the two sides of the differential signal and ground. Multiple N2849A probe tips can be installed on a DUT, allowing quick and reliable measurement of many probe points. The QuickTip supports the InfiniiMode probing when used with the InfiniiMax III+ probe amp and supports differential probing with the InfiniiMax III probe amp.
Interested in a N2848A?
Featured Resources for N2848A InfiniiMax III QuickTip Probe Head
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster