Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

DSOX6WAVEGEN2 WaveGen Built-in Dual-chan Function and Arbitrary Waveform Generator for 6000 X-Series

Vendido por:

Configuração Típica  

Configuração Típica

DSOX6WAVEGEN2 Dual channel wavegen 20 MHz AWG , fixed perpetual license

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

10 bits, 100 MSa/s, 8 kpts, DDS technology.

Waveforms include

  • Sine wave, square wave (with variable duty cycle), ramp, pulse (with variable pulse width), DC, noise, sine cardinal, exponential rise, exponential fall, cardiac, Gaussian
  • Amplitude and frequency modulation capability
  • Arbitrary waveform generation
  • Store oscilloscope waveforms directly into WaveGen AWG (arbitrary waveform generator) memory with one button press

Create/edit AWG waveforms using built-in editor

  • Add noise and glitches
  • Change amplitude, frequency, and offset
  • Quickly test the margins of your designs using real-world signals

Internal memory and USB thumb drive save/recall
 

Descrição

The InfiniiVision 6000 X-Series offers a 20-MHz built-in dual-channel function/arbitrary waveform generator. Ideal for education teaching or R&D labs where bench space and budget are at a premium, the 20-MHz built-in function/arbitrary waveform generator provides standard stimulus output waveforms to your device under test as well as user-definable frequencies, amplitudes, offset, pulse widths, modulation, and arbitrary waveform capability. WaveGen’s outputs are routed to two BNCs on the front panel of the oscilloscope below the display.

You can use the built-in waveform editor to create custom waveforms. It is also possible to capture a known good or golden waveform on a scope channel and automatically save it as an arbitrary waveform for re-generation. Rethink how you test your designs by using real-world signals to test your margins to the breaking point.

This WaveGen option works with all InfiniiVision 6000 X-Series 2- and 4-channel DSO and MSO models.