Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

DSOX6USBFL USB 2.0 Full/Low Speed serial decode and triggering, fixed perpetual license

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Fastest throughput oscilloscope solution for triggering on and analyzing low-/full-speed USB 2.0 serial buses using a hardware-based decoding architecture that detects errors more quickly
  • Trigger on various USB packet types including token, data, handshake, special, as well various error conditions including PID, CRC, and glitch errors
  • Dual-bus decoding with time-interleaved protocol lister display
  • Serial decode trace time-correlated with USB waveforms
  • Compatible with segmented memory acquisition with decoding on every captured packet
  • Precision differential probes available
     

Descrição

Keysight's DSOX6USBFL measurement option offers integrated low- and full-speed USB 2.0 serial bus triggering and hardware-based decoding. This option will help you more efficiently debug and characterize your USB physical layer network by having the ability to trigger on and time-correlate your physical layer signals with serial protocol. And with Keysight's unique hardware-based decoding, you get the fastest waveform and decode update rates available, which enhances the scope's ability to detect errors quickly.

Keysight's InfiniiVision 6000 X-Series oscilloscopes can decode two serial buses simultaneously and also display the captured and decoded data in a time-interleaved “Lister” display. Use the automatic Search & Navigation capability to easily set up specific search criteria and then quickly navigate to “found and marked” packets using the scope's touch-screen navigation controls.

The DSOX6USBFL low- and full-speed USB 2.0 trigger and decode option is compatible on all 2- and 4-channel models of the 6000 X-Series oscilloscopes (DSOs and MSOs).