Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

M9064A VXA Vector Signal Analysis Measurement Application

Vendido por:
  • Keysight - Tempo estimado de entrega 3 Semanas

Configuração Típica  

Configuração Típica

M9064A VXA Vector Signal Analysis Measurement Application

  • M9064A-1TP Vector signal analysis application, VXA, transportable perpetual license

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

M9064A-1TP Vector signal analysis application, VXA, transportable perpetual license
M9064A-2TP Flexible digital modulation analysis measurement application, transportable perpetual license
M9064A-MEU
Minor enhancement update 

Minor enhancement update

M9064A-MEU
  • Latest enhancements to the VXA vector signal analysis X-Series measurement application for modular vector signal analyzers.

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • no image available Software VSA 89600 

    Software VSA 89600

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • N9064A VXA vector signal and WLAN modulation analysis measurement application image N9064A VXA Vector Signal Analysis Measurement Application 

    N9064A VXA Vector Signal Analysis Measurement Application

    • FFT-based spectrum analysis
    • Time-domain analysis tools for burst analysis
    • General-purpose analog & digital modulation analysis
    • Available as a post-purchase upgrade

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels