Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

M9037A PXIe Embedded Controller: Intel i7, 4 GB RAM, 240 GB SSD

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • M9037A-WE6 Windows Embedded Standard 7 (64 bit)
  • M9037A-M16 Memory, 16GB

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

M9037A-M04 Memory, 4GB
M9037A-M08
Memory, 8GB 

Memory, 8GB

M9037A-M08
  • Windows Embedded Standard 7 (64 bit)
  • 8 GB RAM Memory
M9037A-M16 Memory, 16GB
M9037A-W16 Windows 10 IoT Enterprise LTSB (64-bit)
M9037A-WE3 Windows Embedded Standard 7 (32 bit)
M9037A-WE6 Windows Embedded Standard 7 (64 bit)
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox
Y1206A
USB Keyboard and Optical Mouse 

USB Keyboard and Optical Mouse

Y1206A
The Y1206A includes both a USB keyboard and USB mouse. The mouse has an optical pickup. The Keyboard and mouse is intended to be used with PXIe and AXIe Embedded Controllers
Y1260A
GP-IB Cable 

GP-IB Cable

Y1260A
  • GPIB to MicroD25
  • 1 meter
  • Compatible with the M9037A, M9537A, and M9024A. Not compatible with the M9036A.
Y1261A
Display Port to DVI Adapter 

Display Port to DVI Adapter

Y1261A
DisplayPort is backward compatible with DVI computer monitors through the use of this DVI adapter dongle
Y1262A
Display Port Cable 

Display Port Cable

Y1262A
  • DisplayPort cable
  • 2 meters
  • Compatible with M9037A and M9537A
Y1263A
Display Port to VGA Adapter for M9037A 

Display Port to VGA Adapter for M9037A

Y1263A
  • DisplayPort to VGA Adapter
  • 9 inches
Y1264A Spare SSD with carrier WES 7/32 bit/240GB (M9037A)
Y1265A Spare SSD with carrier WES 7/64 bit/240GB (M9037A)
Y1265B Spare SSD with carrier Win 10/64 bit/240GB (M9037A)

Contate a Keysight para saber os preços dos opcionais.

R-51B-001-3X Return to Keysight Express Warranty - 3 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years
R-51B-001-5X Return to Keysight Express Warranty - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • M9036A PXIe Embedded Controller M9036A PXIe Embedded Controller 

    M9036A PXIe Embedded Controller

    • Intel i5-520E 2.4 GHz processor
    • 160 GB solid state drive
    • 4 GB with up to 8 GB RAM Memory