Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

M9037A PXIe Embedded Controller: Intel i7, 4 GB RAM, 240 GB SSD

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • M9037A-WE6 Windows Embedded Standard 7 (64 bit)
  • M9037A-M16 Memory, 16GB

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Intel i7-4700EQ 2.4 GHz processor
  • 4-slot PXIe controller module
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory
  • Gen 3 PCIe, 4- or 2-link (up to x24) configuration (up to 16 GB/S max data bandwidth from CPU to PXIe backplane)
  • Front panel connection with USB 2.0 (4), USB 3.0 (2), LAN (10/100/1000) (2), DisplayPort (2), GPIB and SMB trigger
  • Gen 3, x8 PCIe front panel connector for cascading chassis or RAID storage

Descrição

This four-slot PXIe embedded PC controller module offers Gen 3 performance and an WES 7 operating system. It is designed for complex or multi-chassis systems and secure environments and includes a front panel, removable 240 GB solid state drive (SSD). The controller is based on the Intel i7-4700EQ 2.4 GHz Quad-core processor with hyper-threading technology and lower power consumption. Memory options up to a total of 16 GB, dual DisplayPort, SuperSpeed USB, LAN and GPIB connections and a Gen 3 x8 PCIe connector on the front panel are a few of the valuable features this controller has to offer.

MATLAB for the M9037A PXIe controller orderable directly from Keysight with your controller as the software environment for developing your PXIe applications, generating your own arbitrary waveforms, measurement and data analysis routines, user-defined filters, and GUI-based instrument applications. Install on your controller or remote PC. Demonstration videos showing how to use MATLAB with Keysight instruments