Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Pre-configured standard-compliant WLAN 802.11ac and WLAN 802.11ad test benches,  and a Bluetooth test bench
  • Enables design optimization against system-level performance, such as EVM, ACPR, and BER
  • Shareable for use in Advanced Design System (ADS) and with GoldenGate

Descrição

The W2385EP Wireless Networking Verification Test Bench Element provides access to the corresponding WLAN 802.11ac and WLAN 802.11ad, and a Bluetooth Baseband Verification Library from SystemVue for use as pre-defined test bench in ADS or with GoldenGate. It enables circuit designers to easily validate circuit performance against standard-compliant waveforms and measurements such as EVM/ACLR in transmitters, or sensitivity/desensitization in receivers. The latest wireless standards such as WLAN 802.11ac are difficult to budget at circuit level, and require simulation using the actual standard-compliant modulated signals in order to fully capture third order nonlinearities, AM/AM and AM/PM distortions, spectral regrowth, and memory effects. Optimizing the design against standard-compliant waveforms and measurements identifies marginal designs earlier, as well as overdesigns that add costly, unnecessary die area or current consumption.