Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

FSI-60082 PCI-X 2.0 Mode 1 and Mode 2 Analysis Probe

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Analysis Probe Configuration

  • 3.3 v and 1.5 v operation
  • 32 and 64 bit PCI-X bus support
  • Mode 1 operation with ECC or Parity
  • Mode 2 DDR supported 266 MT/s

Features

  • Protocol Decode of all PCI-X bus transactions
  • Flexible Circuit Adapter connection and Interposer connection included with analysis probe.

Descrição

This product is available from FuturePlus Systems Corp. as model FS2009.

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2009 supports PCI-X 2.0 Mode 2 at 266 MT/s (DDR), Mode 1 at 133 MT/s with parity or ECC, and PCI-X 1.0 at 133 MT/s. This advanced analysis probe supports 32 bit and 64 bit wide bus architectures and 3.3 volt and 1.5 volt operation.Two methods of connecting between the PCI-X bus and the FS2009 are provided: a solder-on flexible circuit adapter and a plug-in interposer.

This product is available from FuturePlus Systems Corp. Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844. Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com