- Produto e Serviços
- ...
- Accessories
- Cables, Cable Assemblies, and Leads
- Y1224A AXIe MultiFrame Cable
O que você está procurando?
Y1224A AXIe MultiFrame Cable
3.0-m cable for connecting multiple AXIe chassis together to form large systems
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
3.0-m cable for connecting multiple AXIe chassis together to form large systems
HIGHLIGHTS
- Connect the trigger buses of multiple Keysight AXIe chassis together to form large systems
- Supported by the Keysight AXIe-based logic analysis systems
- Also compatible with the Keysight 16900A, 16901A and 16902 logic analysis systems
- Cable length: 3.0m
The Y1224A cable enables multiple Keysight AXIe chassis to share clocking, synchronization, and triggering signals. One cable is required to interconnect two AXIe chassis and additional chassis are connected in a daisy-chain fashion (one additional cable per additional chassis). Chassis-to-chassis timing performance is greatly improved if the AXIe module software provides timing correlation between chassis. Chassis-to-chassis timing correlation is currently supported by Keysight AXIe-based logic analysers. This cable is also supported with the 16900A, 16901A and 16902 logic analysis systems. MultiFrame cables can be used with other AXIe modules, but chassis-to-chassis tiiming correlation is not specified. This cable is not supported on non-Keysight AXIe chassis.
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster