Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

Y1224A AXIe MultiFrame cable: 3m length

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Connect the trigger buses of multiple Keysight AXIe chassis together to form large systems
  • Supported by the Keysight AXIe-based logic analysis systems
  • Also compatible with the Keysight 16900A, 16901A and 16902 logic analysis systems
  • Cable length: 3.0m

Descrição

The Y1224A cable enables multiple Keysight AXIe chassis to share clocking, synchronization, and triggering signals. One cable is required to interconnect two AXIe chassis and additional chassis are connected in a daisy-chain fashion (one additional cable per additional chassis). Chassis-to-chassis timing performance is greatly improved if the AXIe module software provides timing correlation between chassis. Chassis-to-chassis timing correlation is currently supported by Keysight AXIe-based logic analysers. This cable is also supported with the 16900A, 16901A and 16902 logic analysis systems. MultiFrame cables can be used with other AXIe modules, but chassis-to-chassis tiiming correlation is not specified. This cable is not supported on non-Keysight AXIe chassis.