Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

N9912A-330
Pulse measurements 

Pulse measurements

N9912A-330
  • Pulse measurements using FieldFox and USB peak power sensors
  • Measure average power, peak power, and peak to average ratio
  • Pulse profiling and pulse statistics such as rise time, fall time and PRF
     
N9912A-010 Network analyzer time domain
N9912A-030
Remote control capability 

Remote control capability

N9912A-030

• Adds remote control capability to FieldFox for iDevices
• User must supply iPad, iPhone, or iPod
• User must download free FieldFox app from App Store
 

N9912A-104 4 GHz cable and antenna analyzer
N9912A-106 6 GHz cable and antenna analyzer
N9912A-110 Transmission measurement
N9912A-111
QuickCal 

QuickCal

N9912A-111
  • Adds QuickCal calibration to FieldFox
  • No cal kit required
  • Optional load for better accuracy
  • Designed for Type-N and 7/16 connectors
N9912A-208
USB power sensor measurements versus frequency 

USB power sensor measurements versus frequency

N9912A-208
  • Swept-frequency power measurement
  • Frequency-offset capability
  • Measurements require a USB power sensor
  • Option 302 is a pre-requisite
N9912A-230 4 GHz spectrum analyzer
N9912A-231 6 GHz spectrum analyzer
N9912A-235 Preamplifier for spectrum analysis capability
N9912A-236 Interference analyzer
N9912A-302
External USB power sensor support 

External USB power sensor support

N9912A-302
  • Adds Keysight USB power sensor support to FieldFox analyzers
  • Frequency and power range depends on sensor
N9912A-303 Network analysis capability
N9912A-308
Vector voltmeter 

Vector voltmeter

N9912A-308
  • Vector voltmeter mode
  • 1-port cable trimming, magnitude and phase
  • 2-port transmission, magnitude
     
N9912A-311 Channel power meter
N9912A-312
Channel scanner 

Channel scanner

N9912A-312
  • Channel scanner capability for wireless signal coverage test and optimization
  • Scan up to 20 channels at once at any given frequency and BW with GPS information
  • Files can be exported to Google Earth
  • Requires Option 230 or 231, spectrum analyzer