Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

FSI-60050 FSI-60050 USB 2.0 Bus Analysis Probe

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Analysis Probe Configuration

  • Operates at high-speed (480 MB/s), full-speed (12 Mbits/s) or low-speed (1.5 Mbits/s)
  • Supports all types of data transfers, including isochronous transfers

Features

  • With automatic detection capability
  • Two port design allows USB bus protocol analysis of the full USB specification
  • Address and end point specified in token packet held until transfer completes
  • Allows for easy triggering, store qualification and performance monitoring of specific end points

Descrição

This product is available from FuturePlus Systems Corp. as model FS4120.

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS4120 USB analysis probe supports all USB speeds, LS (1.5 Mb/s), FS (12 Mb/s) and HS (480 Mb/s). Complete protocol decode of all USB transactions is supported.

Special test connections are provided for inrush current, static current and signal integrity measurements of D+/D-.

The FS4120 has two independent USB ports which allow the user to simultaneously test two separate USB data paths.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844 Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com