Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
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
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- FieldFox Handheld Analyzer Software
- FieldFox Handheld Analyzer Software for Models N99xxA
- N9936AU FieldFox Handheld Software
N9936AU FieldFox Handheld Software
Software for a lightweight, durable microwave spectrum analyzer, interference analyzer, distance-tracking generator, preamplifier, power meter, and more.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results in the field.
- Maintenance and in-depth troubleshooting with one instrument with measurement capabilities
- Maximize performance with spectrum analyzer, built-in power meter, vector voltmeter, and more
- Order with a new instrument or upgrade an existing instrument
Spectrum Analysis
209 – Extended Range Transmission Analysis (ERTA)
Measure the scalar transmission gain or loss of waveguide systems, mixers, converters, and long cables where the two ends cannot easily meet.
220 – Full-Band Tracking Generator
Measure scalar stimuli/responses of active and passive components.
233 – Spectrum Analyzer
Perform high-performance spectrum analysis with four trace options, different detector types, radio standard selection, and flexible limit lines.
235 – Full-Band Built-in Preamplifier
Increase spectrum analyzer sensitivity and reduce the DANL.
236 – Interference Analyzer and Spectogram
Identify interfering signals quickly and accurately using spectogram or waterfall display. Record traces over time and store them for offline processing.
238 – Spectrum Analyzer Time Gating
Measure the spectrum of a periodic signal during a specified time interval.
350 – Real-Time Spectrum Analyzer (RTSA)
Use gap-free, real-time spectrum analysis (RTSA) with 100 MHz of real-time bandwidth to capture small and intermittent signals masked by larger signals.
351 – I/Q analyzer (IQA)
Demodulate I/Q data and verify final signal chain integration or troublesoot signal quality degradation due to hardware or software issues.
353 – IQ Streaming
Provide gapless IQ data to external application software to perform spectrum monitoring, demodulation, and decoding.
355 – Analog Demodulation
Demodulate and characterize AM and FM signals of radio transmitters by visualizing the RF spectrum, waveform, and metrics such as carrier power and modulation rate.
356 – Noise Figure
Characterize devices like low noise amplifiers, frequency converters, and receivers with portable, one-button Y-factor noise figure and gain measurements.
Cable, Antenna, & Network Analysis
320 – Reflection meas. (RL, VSWR and scalar meas.)
Measure important parameters that reflect the power transfer efficiency of a given cable and antenna system.
5G/LTE Field Test
312 – Channel Scanner
Verify signal coverage, identify potential interference issues, and optimize network performance with channel power measurements of up to 20 channels at once.
358 – Electromagnetic Field (EMF) Measurements
Evaluate total RF exposure levels in any given area. Verify compliance to regulatory and government requirements using a triaxial isotropic antenna.
370 – Over-the-Air (OTA) LTE FDD
Analyze LTE FDD cell information transmitted over-the-air and optimize inter-RAT handovers for overlapping 5G and LTE networks.
371 – Over-the-air (OTA) LTE TDD
Provide insights to available 4G cells at a given frequency or the component carrier for the LTE signals with Time Division Duplex frame structure.
377 – Over-the-Air (OTA) 5G TF
Demodulate and analyze 5GTF cell information transmitted over-the-air from base station downlink multi-path and multi-cell environments.
Power Measurements
208 – USB power Sensor Measurement versus Frequency
Characterize the scalar transmission response of devices such as mixers and converters using USB power sensor measurements versus frequency.
302 – USB Power Sensor Support
Characterize RF pulses such as those used in radar and electronic warfare systems using a USB peak power sensor.
310 – Built-in Power Meter
Make accurate, user-definable channel power measurements such as transmitter output power with no additional external hardware.
330 – Pulse Measurement with USB Peak Power Sensor
Efficiently characterize pulsed RF signals by leveraging a Keysight USB peak power sensor.
Utilities
030 – Remote Control Capability
View and control FieldFox remotely using an iOS device or an Android device.
307 – Built-in GNSS/GPS Receiver
Attach geolocation tags to measurements with a built-in GNSS/GPS receiver.
309 – DC Bias Variable Voltage Source
Provide power to amplifiers under test and bias tower mounted amplifiers.
352 – Indoor & Outdoor Mapping
Import indoor and outdoor maps for data collection and plotting to the map.
Learn more about each software option in the Technical Overview.
Free Trials
- get 30-day free trial license
- enables option on your FieldFox
- evaluate full-featured version with no functionality restrictions
Extend the Capabilities
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility