Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

N9928A-307
GPS receiver 

GPS receiver

N9928A-307
  • Adds internal GPS receiver to FieldFox
  • Geo-location data: latitude, longitude, altitude, time, sync time/date
  • Increase frequency reference accuracy
  • Order antenna separately
N9928A-010
Time domain 

Time domain

N9928A-010
  • Fully error-corrected time domain reflection or transmission response
  • Gating available to remove unwanted response
  • View time and frequency domain data simultaneously
N9928A-030
Remote control capability 

Remote control capability

N9928A-030
  • Adds remote control capability to FieldFox for iDevices
  • User must supply iPad, iPhone, or iPod
  • User must download free FieldFox app from App Store
N9928A-112
QuickCal 

QuickCal

N9928A-112
  • Adds QuickCal calibration to FieldFox
  • No cal kit required
  • Optional load for better accuracy
  • Designed for Type-N and 7/16 connectors
N9928A-208
USB power sensor measurements versus frequency 

USB power sensor measurements versus frequency

N9928A-208
  • Swept-frequency power measurement
  • Frequency-offset capability
  • Measurements require a USB power sensor
  • Option 302 is a pre-requisite
     
N9928A-211
Full 2-port S-parameters 

Full 2-port S-parameters

N9928A-211
  • Adds reverse measurements to the base model
  • All four S-parameters (S21, S11, S12, S22), magnitude and phase
  • 30 kHz to 26.5 GHz
N9928A-212
1-port mixed-mode S-parameters 

1-port mixed-mode S-parameters

N9928A-212
  • Mixed-mode or balanced reflection measurements
  • Scc11, Sdd11, Sdc11, Scd11
  • Option 211 is a pre-requisite for Option 212
     
N9928A-215
TDR Cable Measurements 

TDR Cable Measurements

N9928A-215
Option 215 adds time domain reflectometry (TDR) measurements to CAT mode. The measurements include TDR (linear rho) and TDR impedance (ohm).
N9928A-302
USB power sensor support 

USB power sensor support

N9928A-302
  • Adds Keysight USB power sensor support to FieldFox analyzers
  • Frequency and power range depend on sensor
N9928A-305
Cable and antenna analyzer 

Cable and antenna analyzer

N9928A-305
  • 30 kHz to 26.5 GHz
  • 54 cable types stored (loss and velocity factor)
  • Custom cable editing capability
  • DTF to 5 km
N9928A-308
Vector voltmeter 

Vector voltmeter

N9928A-308
  • Vector voltmeter mode
  • 1-port cable trimming
  • 2-port transmission
  • B/A and A/B
N9928A-309
DC bias variable-voltage source 

DC bias variable-voltage source

N9928A-309
  • Internal built-in power supply
  • Voltage: +1 to +32 V
  • Maximum current: 0.65 A
  • Maximum power: 7 watts
N9928A-310
Built-in power meter 

Built-in power meter

N9928A-310
  • Built-in channel power meter
  • No sensor required
  • 100 kHz to 26.5 GHz
N9928A-330
Pulse measurements 

Pulse measurements

N9928A-330
  • Pulse measurements using FieldFox and USB peak power sensors
  • Measure average power, peak power, and peak to average ratio
  • Pulse profiling and pulse statistics such as rise time, fall time and PRF
     

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-10 Calibration Assurance Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Assurance Plan - Return to Keysight - 7 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-10Z Warranty Assurance Plan - Return to Keysight - 10 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years
R-51B-001-7Z Warranty Assurance Plan - Return to Keysight - 7 years

Contate a Keysight para saber os preços dos opcionais.