Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

U4431A-412 Increase to 2 lanes
U4431A-414 Increase to 4 lanes
U4431A-512 Increase data rate to Gear 2
U4431A-514 Increase data rate to Gear 3
U4431A-611 Single-direction analysis (Tx or Rx)
U4431A-612 Bi-directional analysis (Tx and Rx)
U4431A-613 UniPro Command Line Packet Generator Plus Bi-Directional Analysis
U4431A-711 MIPI M-PHY UniPro
U4431A-712 MIPI M-PHY Universal Flash Storage (UFS) plus UniPro
U4431A-713 MIPI M-PHY Camera Serial Interface (CSI-3) plus UniPro
U4431A-714 MIPI M-PHY Super Speed Inter-chip (SSIC)
U4431A-715 MIPI M-PHY Mobile PCIe (M-PCIe)
U4431A-M04 Increase Memory depth to 4 GB
U4431A-M16 Increase Memory depth to 16 GB
N5426A
ZIF Tip, 12GHz InfiniiMax - Kit of 10 

ZIF Tip, 12GHz InfiniiMax - Kit of 10

N5426A
N5426A 12GHz InfiniiMax ZIF Tip
U4433A
Probe, ZIF Flying Leads, MIPI M-PHY 

Probe, ZIF Flying Leads, MIPI M-PHY

U4433A
  • Measure signals with as little as 100mV differential amplitude
  • Connects to target with N5426A (12 GHz BW InfiniiMax II ZIF tips)
  • Application requires one U4433A per direction (Tx and Rx)
     

Contate a Keysight para saber os preços dos opcionais.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • N5426A N5426A 12GHz InfiniiMax ZIF Tip 

    N5426A 12GHz InfiniiMax ZIF Tip

    N5426A 12GHz InfiniiMax ZIF Tip

  • no image available U4431U MIPI M-PHY Protocol Analyzer 

    U4431U MIPI M-PHY Protocol Analyzer

    • Upgrade to the U4431A MIPI™ M-PHY Protocol Analyzer
    • Up to Gear 3 HS data rates
    • Up to 16 GB trace depth
    • Up to 4 data lanes

    MIPI is a licensed trademark of MIPI, Inc., in the U.S. and other jurisdictions.
     

  • no image available U4433A Differential Probe, ZIF Flying Leads 

    U4433A Differential Probe, ZIF Flying Leads

    • Measure signals with as little as 100mV differential amplitude
    • Connects to target with N5426A (12 GHz BW InfiniiMax II ZIF tips)
    • Application requires one U4433A per direction (Tx and Rx)
       

  • no image available N4230A SMA Breakout Board for U4432A Probe 

    N4230A SMA Breakout Board for U4432A Probe

    • Allows U4432A SMA harness to have electrical properties of U4433A flying leads for mid-bus probing
    • Supports up to HS G3 MIPI M-PHY signals
    • Includes test points for N5426A ZIF tip oscilloscope adapter (InfiniiMax II probe)

  • no image available U4432A SMA cable, MIPI M-PHY Analyzer Probe 

    U4432A SMA cable, MIPI M-PHY Analyzer Probe

    • Single probe connects both Tx and Rx data paths.
    • Support for 4 differential M-PHY channels
    • Supports up to HS Gear 3 data rates (6 Gbps)
       

  • M9505A AXIe 5 slot Chassis M9505A Chassi AXIe com 5 slots 

    M9505A Chassi AXIe com 5 slots

    M9505A Chassi AXIe com 5 slots com módulo de sistema embarcado e conexão 8x, geração 2, para controlador externo.

  • M9502A AXIe 2 slot chassis M9502A Chassi AXIe com 2 slots 

    M9502A Chassi AXIe com 2 slots

    M9502A Chassi AXIe com 2 slots para aplicações móveis. Inclui módulo de sistema embarcado e conexão 8x, geração 2, para controlador externo.