Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

1GC1-8213-BLK DC-10GHz Power Amplifier

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Packaged RF Via Power SMT
  • Frequency Range: DC-10 GHz
  • Moderate Gain: 11 dB
  • P -1dB: +19 dBm
  • Low 1/f Noise Corner: < 20 kHz
  • Return Loss: input 15 dB, Output: 10 dB
  • Single Supply Operation: V Supply > 4. 8 volts
     

Descrição

The 1GC1-8213-BLK is a DC–10 GHz, 11dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications. The device consists of a modified Darlington feedback pair which reduces the sensitivity to process variations and provides 50 ohm input/output port matches. Furthermore, this amplifier is fabricated using Keysight’s Heterojunction Bipolar Transistor (HBT) process which provides excellent process uniformity, reliability and 1/f noise performance. The device requires a single positive supply voltage and generally operates Class–A for good distortion performance. DC power dissipation is less than 0.68 watts.

The 1GC1-8213-BLK is available in strips of 10 (each), and multiples of 10.
Note: For reels of 100, and multiples of 100, see 1GC1-8213-TR1

Not recommended for new design

Please contact MMIC helpline: mmic_helpline@keysight.com for more details.