Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

N9923A-112
QuickCal 

QuickCal

N9923A-112
  • Adds QuickCal calibration to FieldFox
  • No cal kit required
  • Optional load for better accuracy
  • Designed for Type-N and 7/16 connectors
N9923A-010 Time domain
N9923A-030
Remote control capability 

Remote control capability

N9923A-030
  • Adds remote control capability to FieldFox for iDevices
  • User must supply iPad, iPhone, or iPod
  • User must download free FieldFox app from App Store
N9923A-104 4 GHz RF vector network analyzer, transmission/reflection
N9923A-106 6 GHz RF vector network analyzer, transmission/reflection
N9923A-122 Full two-port S-parameters
N9923A-208
USB power sensor measurements versus frequency 

USB power sensor measurements versus frequency

N9923A-208
  • Swept-frequency power measurement
  • Frequency-offset capability
  • Measurements require a USB power sensor
  • Option 302 is a pre-requisite
N9923A-212
1-port mixed-mode S-parameters 

1-port mixed-mode S-parameters

N9923A-212
  • Mixed-mode or balanced reflection measurements
  • Scc11, Sdd11, Sdc11, Scd11
  • Option 122 is a pre-requisite for Option 212
N9923A-302
External USB power sensor support 

External USB power sensor support

N9923A-302
  • Adds Keysight USB power sensor support to FieldFox analyzers
  • Frequency and power range depend on sensor
N9923A-305 Cable and antenna analyzer
N9923A-308
Vector voltmeter 

Vector voltmeter

N9923A-308
  • Vector voltmeter mode
  • 1-port cable trimming
  • 2-port transmission
  • B/A and A/B
N9923A-330
Pulse measurements 

Pulse measurements

N9923A-330
  • Pulse measurements using FieldFox and USB peak power sensors
  • Measure average power, peak power, and peak to average ratio
  • Pulse profiling and pulse statistics such as rise time, fall time and PRF