Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Softwares relacionados a este produto

  • Screen shot for memory upgrade N5408A Infiniium 54830 Series 2-channel Oscilloscope Memory Upgrade [Obsoleto] 

    N5408A Infiniium 54830 Series 2-channel Oscilloscope Memory Upgrade [Obsoleto]

    Infiniium 54830 Series 2-channel Oscilloscope Memory Upgrade

  • E2698A Ethernet Mask E2698A Ethernet Mask Testing Option [Obsoleto] 

    E2698A Ethernet Mask Testing Option [Obsoleto]

    The E2698A Ethernet Masks provide mask templates for 1000BaseTX, 100BaseT and 10BaseT.

  • Local License N5435A Infiniium Application Server License for Infiniium Oscilloscopes 

    N5435A Infiniium Application Server License for Infiniium Oscilloscopes

    The N5435A Infiniium Application Server License provides next level of user flexibility on the Infiniium application software asset management.

  • Photo E2681A screen E2681A Opção de software de análise de jitter EZJIT 

    E2681A Opção de software de análise de jitter EZJIT

    Software de análise de jitter completamente integrado à aplicação Infiniium, com um guia de configuração de jitter de fácil uso.

  • InfiniiScan Event Identification Software for 80000 Series oscilloscopes N5414A InfiniiScan Event Identification Software for Infiniium Series oscilloscopes [Obsoleto] 

    N5414A InfiniiScan Event Identification Software for Infiniium Series oscilloscopes [Obsoleto]

    InfiniiScan Event Identification Software for 80000 Series oscilloscopes (N5414A)

  • N5391A_low-speed N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series 

    N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series

    The Low Speed serial Data Analysis (SDA)software provides a fast and easy way to debug Inter-Integrated circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communications busses.

  • EZJIT screen shot N5400A EZJIT Plus Jitter Analysis Software Option 

    N5400A EZJIT Plus Jitter Analysis Software Option

    EZJIT Plus automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ)

  • N5392B oerformance validation N5392A Ethernet Electrical Performance Validation an 10, 100, 1G Compliance Software [Descontinuado] 

    N5392A Ethernet Electrical Performance Validation an 10, 100, 1G Compliance Software [Descontinuado]

    The N5392A Ethernet Electrical Performance Validation and Conformance Software provides easy and accurate Ethernet design validation and debug

  • N5384A High-speed SDA N5384A High-Speed Serial Data Analysis Software Option 

    N5384A High-Speed Serial Data Analysis Software Option

    The High-speed Serial Data Analysis software provides an effective way to validate signal integrity for designs employing high-speed serial interfaces with embedded clocks.

Soluções e Produtos Relacionados

  • E2683A USB 2.0 Compliance Test Option E2683A USB 2.0 Compliance Test Option [Obsoleto] 

    E2683A USB 2.0 Compliance Test Option [Obsoleto]

    E2683A USB 2.0 Compliance Test Option - compliance test option for testing signal integrity with 54850 series oscilloscopes.

  • Agilent photo E2688A N2855A USB 2.0 Compliance Test Option [Obsoleto] 

    N2855A USB 2.0 Compliance Test Option [Obsoleto]

    N2855A USB 2.0 Compliance Test Option - compliance test option for testing signal integrity with 5483xB/D series oscilloscopes.

  • N5416A USB 2.0 Compliance Test software N5416A USB 2.0 Compliance Test Software 

    N5416A USB 2.0 Compliance Test Software

    N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

  • E2625A Communications Mask Test Kit E2625A Kit de teste de máscara para comunicação [Descontinuado] 

    E2625A Kit de teste de máscara para comunicação [Descontinuado]

    E2625A - Kit de teste de máscara para comunicação

  • E5396A Soft Touch Connectorless Probe E5396A Ponta de prova sem conector de meio tamanho Soft Touch E5396A com conectores de cabo de 40 pinos 

    E5396A Ponta de prova sem conector de meio tamanho Soft Touch E5396A com conectores de cabo de 40 pinos

    Ponta de prova de 17 canais com dados e clocks de terminação simples para analisadores com conectores de 40 pinos...

  • 1130A Infiniimax Oscilloscope Probe 1130A 1130A InfiniiMax 1,5 GHz amplificador da ponta de prova [Descontinuado] 

    1130A 1130A InfiniiMax 1,5 GHz amplificador da ponta de prova [Descontinuado]

    O sistema de ponta de prova InfiniiMax 1130A de 1,5 GHz é o complemento perfeito para os osciloscópios InfiniiVision e Infiniium para obter uma medição mais exata do sinal diferencial de alta velocidade.

  • 1130A Infiniimax Oscilloscope Probe 1130B InfiniiMax 1.5 GHz Probe 

    1130B InfiniiMax 1.5 GHz Probe

    • Bandwidth: 1.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V when probing single-ended
    • Maximum input voltage: 30V peak