- Produto e Serviços
- ...
- EDA Software
- PathWave System Design (SystemVue)
- W1902EP SystemVue Digital Modem Library [Discontinued]
O que você está procurando?
W1902EP SystemVue Digital Modem Library
- Visão geral e recursos
- Atualizações pós-compra
- Recursos
HIGHLIGHTS
The W1902EP/ET Digital Modem Library is a simulation add-on for SystemVue that enables transmit, receive, and Bit-Error-Rate (BER) analysis for 40 digital modulation formats used in satellite, military and commercial wireless communication systems. Additionally, the W1902 provides framing, Direct-Sequence Spread Spectrum (DSSS), and reference receiver designs for 25 of the linear modulation formats. The library enables higher design productivity, reduces verification effort, and supports a model-based design approach across the entire communications design cycle—from algorithm to implementation to hardware verification—using wideband test equipment.
Productivity and Flexibility for A/D Applications
As military and satellite communications networks are being upgraded to newer high-capacity and low-latency formats, many communications designers continue to invest project overhead time to maintain personal simulation blocksets and tools.
- The W1902 Digital Modem library reduces modeling overhead and streamlines verification by providing a reliable, commercial off-the-shelf (COTS) reference for common modulation formats.
- The W1902 also connects easily to test equipment and other RF design tools, which enables a higher level of system simulation accuracy needed for RF/FPGA co-design, digital pre-distortion, test equipment support for today’s wider bandwidths.
- SystemVue allows for easy import of intellectual property in C++, MATLAB, and HDL formats, allowing the additional modeling details required by classified, secure, and academic research applications to be easily accommodated.
- The W1902 is especially recommended for “software-defined radio” (SDR) and “cognitive radio” (CR) studies
Together with EDA-friendly licensing that promotes greater design re-use and distributed collaboration, the W1902 Digital Modem library provides the productivity benefits of a supported COTS environment, while preserving the flexibility needed for custom/secure design teams.
Who should use the SystemVue Digital Modem Library?
System-level architects, baseband algorithm designers, and RF component designers can use the W1902 Digital Modem library to perform early R&D validation of communication system architectures, components, and DSP algorithms. The W1902 also provides a convenient modeling platform for custom applications and proprietary communications links.
The SystemVue environment is also scriptable, links to RF design tools such as Keysight ADS, and connects to high-performance test equipment, providing both flexibility and consistency across a full product lifecycle.
Key Applications
- Satellite communications, including ground-space, space-space, and deep-space
- Military communications and secure backhaul
- Academic research
- Extended test equipment support for specialized modulation formats
- Component validation
Key Benefits
- Higher productivity, through a trusted IP reference on an open modeling environment
- Lower project overhead, scripting, verification, and NRE
- Faster time to deployment, through superior RF-DSP co-design in SystemVue
What is included?
Reference Transmitter | Reference Receiver |
---|---|
|
|
Notes:
- 40 total modulation formats are supported outside the reference transmitter source. Also, some raw modulation features (source only) are available using the “DigitalMod” source included in the core SystemVue environment. This free source does not provide framing, DSSS or demodulation.
- The W1902 supports 40 total demodulation formats. The reference receiver supports 25 of them.
- Some dynamic visualization features are available using the Keysight 89600 VSA software, option AYA. The 89600 VSA does not provide framing, DSSS or demodulated data output.
Formats supported with Framing, DSSS, and full TX/RX reference for BER
16-QAM 32-QAM 64-QAM 128-QAM 256-QAM 512-QAM 1024-QAM 2048-QAM 4096-QAM |
BPSK DBPSK QPSK pi/2 DBPSK 8-PSK DQPSK 16-PSK pi/4 DQPSK 16-APSK D8PSK 32-APSK pi/8 D8PSK Custom APSK pi/4-CQPSK Star 16-QAM Star 32-QAM |
Additional formats supported for simple modulation/demodulation
OQPSK SOQPSK-TG SOQPSK-MIL* IJF-OQPSK FQPSK EFQPSK CQPSK EDGE-8PSK |
2FSK 4FSK 8FSK 16FSK MSK GMSK M-ary CPM Multi-h CPM* |
*Some limitations apply
Figure 1. The W1902 Digital Modem library supports framing and spread spectrum functions for 34 essential modulation/demodulation formats, allowing communications designers to quickly analyze BER performance of satellite and military radio links.
Figure 2. In this example, the W1902 library is used to analyze a 512 QAM communications link having amplifier nonlinearities, finite ADC resolution, AWGN receiver noise, and simple channel effects. For enhanced realism, the same scripting can also work with RF test equipment in the verification loop.
Configuration
The W1902 Digital Modem Library can be added as an option to any W146x-series SystemVue environment or bundle.
Complementary Keysight software (such as Keysight I/O Libraries, Command Expert, and 89600 VSA software) are often used to connect SystemVue to Keysight test equipment families, such as AWGs, digitizers, RF sources, RF analyzers, and others.
For More Information
Please directly contact your local Keysight EEsof EDA sales representative to inquire about this library and its associated training and consulting services.
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster