Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E8267C-015 Wideband External I/Q Inputs

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

Widest modulation bandwidth available
The PSG equipped with Option 015 provides wideband external analog I/Q inputs to directly drive the PSG's leading-edge internal I/Q modulator with an external arbitrary waveform generator. Using the wideband external I/Q inputs, 1 GHz RF modulation bandwidth is now easily realized. The uncalibrated wideband external I/Q inputs located on the PSG rear panel are provided in addition to the calibrated, standard bandwidth (160 MHz) external I/Q inputs on the PSG front panel.

Typical applications
Option 015 is recommended for high symbol rate custom modulation, multicarrier signal generation, and fast frequency hopping within the modulation bandwidth for satellite, aerospace/defense, broadband communications, and component test applications requiring wide modulation bandwidth.

How to upgrade
If you currently own an E8267C PSG, it can be updgraded to include Option 015 by ordering E8267C-015.

  • State-of-the-art 1 GHz modulation bandwidth - Widest modulation bandwidth available for vector signal generation at microwave frequencies.
  • Single-ended I/Q input ports - Wideband external I/Q input ports provide direct, unfiltered access to the PSG internal I/Q modulator via single-ended external I/Q inputs.