Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E8267C-003 Enables PSG Digital Outputs with N5102A

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

Access the PSG digital signals for baseband test
The E8267C PSG provides calibrated digital I/Q and digital IF test signals when combined with the N5102A Baseband Studio digital signal interface module. Option 003 activates the PSG's digital bus and enables connectivity to the N5102A.

Flexible data formats, clocking, and physical interface
The N5102A Baseband Studio digital signal interface module exhibits the utmost in flexibility when interfacing to your device under test. Easily set up 4 to 16-bit digital I/Q, serial, or parallel data streams, and digital IF signals. Clocking features include automatic resampling and adjustable clock phase and skew. Physical interfacing is simplified with selectable TTL, CMOS, and LVDS logic types, and SCSI, Mictor, and Samtec interchangeable break-out boards. More information

Typical applications
Digital output connectivity with the N5102A digital signal interface module is recommended for testing transceivers and components with a digital test stimulus. Typical applications include verifying and debugging ASIC and DSP coding algorithms, determining the performance characteristics of D/A converters, and driving the transmitter RF chain with a baseband test stimulus.

How to upgrade
If you currently own an E8267C PSG, it can be upgraded to include Option 003 by ordering E8267CK-003.