Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

N5102A Baseband Studio digital signal interface module

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • PS-S10-02 2 Hours of Remote Scheduled Productivity assistance

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Supports both inputs and outputs
  • Bit level access to Keysight´s wide range of baseband signal creation applications
  • Flexible data formats: Digital I/Q, digital IF, serial, parallel, 2's complement, binary offset, variable 4 to 16 bit words
  • Flexible clocking: automatic resampling from 1 to 200 MHz, multiple clock inputs and outputs, multiple clocks per sample, adjustable clock-to-data skew
  • Simplified connectivity with a variety of popular device connector types and logic levels including LV-TTL, CMOS (1.5 V, 1.8 V, 2.5 V, 3.3 V) and LVDS

Descrição

The N5102A digital signal interface module provides fast and flexible digital inputs and outputs for your:

  • N5182B MXG X-Series RF vector signal generator
  • N5172B EXG X-Series RF vector signal generator
  • E8267C or E8267D PSG vector signal generator (requires proper configuration)
  • E4438C ESG vector signal generator (requires proper configuration)
  • N5106A PXB baseband generator and channel emulator (requires proper configuration)

In output mode, you can deliver realistic complex-modulated signals such as LTE, HSPA, W-CDMA, GPS, WLAN, digital video, custom pulses and many others directly to your digital devices and subsystems.

In the input mode, the interface module ports your digital input to the signal generator's baseband system, providing a quick and easy way of upconverting to calibrated analog IF, RF or µW frequencies.

In both operating modes, the interface module adapts to your device with the logic type, data format, clock features, and signaling you require. With its three-meter extension cable and a selection of connector types, the interface module connects easily to your device, in most cases eliminating the need for custom fixtures.

Note: The digital signal interface module requires a properly equipped N5172B EXB, N5182B MXG, E4438C ESG, E8267C/D PSG or N5106A.