Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N6463A Thunderbolt Transmitter Electrical Performance Validation and Compliance Test Software

Status do Produto: Obsoleto
Este produto não se encontra disponível

Principais recursos e especificações

Automation:

  • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting.
  • Measurement connection setups are displayed.
  • Automated setup and control of the required crosstalk source(s).
  • Oscilloscope setup is automatically configured for each test.
  • Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms.

Extensibility:

            -  Create and fully integrate custom tests, configuration variables and connection instructions.

            - Insert external application calls into the run sequence, such as MATLAB scripts or your device controller.

            - Configure additional external instruments used in your test suite.

Descrição

The Keysight Technologies N6463A Thunderbolt Transmitter Electrical Performance Validation and Compliance Test Software for Infiniium 90000 X- and 90000 Q-Series oscilloscopes provides you with a fast and easy way to verify and debug your Thunderbolt designs. The Thunderbolt electrical test software allows you to automatically execute Thunderbolt physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.