Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E6785I Fast Switching Lab Application

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

Fast switch between all major 2G/3G/3.5G wireless formats

The majority of cellular devices being developed support multiple technologies, such as GSM/(E)GPRS and W-CDMA/HSPA, cdma2000® and 1xEV-DO, with some "world phones" crossing between these two systems as well. The E6785I fast switching lab application allows you to quickly move between all major 2G/3G formats.

  • Wireless formats supported: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, DC-HSDPA, DB-DC-HSDPA, HSDPA-MIMO, cdma2000, 1xEV-DO, and eHRPD
  • Provides fast switching between the following lab applications when they are licensed and installed on your test set: E6701J, E6704A, E6703I, E6702F, and E6706F. (For more information on these products visit the 8960 Test and Lab Application page)

NOTE: To fast switch between the wireless formats listed above, you must have the corresponding lab application licensed and installed on your test set.