HIGHLIGHTS

  • Remote access and control of GPIB, USB and RS-232 instruments via LAN in one-box solution
  • Faster GPIB transfer rate of up to 1.2 MB/s
  • Supports 1000BASE-T (1 Gigabit)/100BASE-TX/10BASE-T LAN/Ethernet connection
  • Password-protected web interface for configuration
  • Built-in LCD display and Web browser for easy setup and use
  • Power switch for hard reset

The E5810B is the next generation of the E5810A and provides a gateway between networked-equipped computer systems (using LAN) and GPIB, USB and RS-232 instruments in one-box connectivity solution. With this gateway, multiple users can share the instruments from different locations via a LAN (1000BASE-T(1Gigabit)/100BASE-TX/10BASE-T)

 

LAN/GPIB/USB Gateway

Interested in a E5810B?

Featured Resources for E5810B LAN/GPIB/USB Gateway

View All Resources

View All Resources

Want help or have questions?