Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

B1525A (B1500A-A25, B1500AU-025) High Voltage Semiconductor Pulse Generator Unit (HV-SPGU)

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Soluções e Produtos Relacionados

  • no image available B1510A/B1511B/B1517A (B1500A-A10/A11/A17) Source Measure Units (SMUs) 

    B1510A/B1511B/B1517A (B1500A-A10/A11/A17) Source Measure Units (SMUs)

    • 4-quadrant source and measurement for accurate IV characterization down to fA
    • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
    • Spot, sweep, pulse and sampling measurement capabilities
    • QS-CV measurement with leak current compensation

  • no image available B1520A (B1500A-A20, B1500AU-020) Multi Frequency Capacitance Measurement Unit (MFCMU) 

    B1520A (B1500A-A20, B1500AU-020) Multi Frequency Capacitance Measurement Unit (MFCMU)

    • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
    • Frequency range from 1 kHz to 5 MHz
    • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU

  • no image available B1542A 10 ns Pulsed IV Parametric Test Solution 

    B1542A 10 ns Pulsed IV Parametric Test Solution

    • Best solution for High-K/SOI pulsed IV characterization 
    • Min 10 ns gate pulse width with 2 ns rise and fall times
    • 1 µs current measurement resolution
    • Supported instruments: B1500A, E5270B, E5260A, E5262A/63A, 4155B/C, and 4156B/C
       

  • WGFMU B1530A (B1500A-A30, B1500AU-030) Waveform Generator/Fast Measurement Unit (WGFMU) 

    B1530A (B1500A-A30, B1500AU-030) Waveform Generator/Fast Measurement Unit (WGFMU)

    • High speed (200 MSa/s)measurement capability for pulsed IV and transient IV measurements
    • Arbitrary waveform generation with 10 ns resolution
    • No load line effect accurate pulsed IV measurement
    • Wide current range by dynamic ranging capability

  • E5250A E5250A Low-leakage Switch Mainframe 

    E5250A Low-leakage Switch Mainframe

    The E5250A Low-leakage Switch Mainframe provides plug-in modules to integrate CV-IV measurements with an automated measurement system for long-term reliability tests.

  • B2201A 14ch Low Leakage Switch Mainframe B2201A 14ch Low Leakage Switch Mainframe 

    B2201A 14ch Low Leakage Switch Mainframe

    High-performance switching matrix, located between the semiconductor parameter analyzer and the wafer, reduces cost of test through characterization test automation.

  • B2200A fA Leakage Switch Mainframe B2200A fA Leakage Switch Mainframe 

    B2200A fA Leakage Switch Mainframe

    High-performance switching matrix, located between the semiconductor parameter analyzer and the wafer, reduces cost of test through characterization test automation.

  • Agilent B1500A Semiconductor Device Analyzer B1500A Analisador de dispositivos semicondutores 

    B1500A Analisador de dispositivos semicondutores

    Além de analisar parâmetros de medição IV, o analisador de dispositivos semicondutores oferece medições integradas de CV e pulsos com uma interface touch screen.