Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Refine the List

By Type of Content

1-11 de 11

Sort:
B1500A Semiconductor Device Analyzer - Data Sheet
The Keysight B1500A Semiconductor Device Analyzer is a modular instrument with a ten-slot configuration that supports both IV and CV measurements. Its familiar MS Windows user interface supports Keysight’s new EasyEXPERT software, which provides a new, more intuitive task-oriented approach to device characterization. Because of its extremely low-current, low-voltage, and integrated capacitance measurement capabilities, the Keysight B1500A can be used for a wide range of semiconductor device characterization needs.

Folha de Dados 2018-12-14

B1500A Semiconductor Device Analyzer - Technical Overview
This technical overview describes the complete device characterization solution covering measurement needs from basic IV and CV to ultra-fast pulsed and transient IV measurement using the B1500A semiconductor device analyzer.

Visão Técnica 2018-09-28

Renew Your B1500A/B1505A Device Analyzer Mainframe for the Latest Windows and PC Configuration
This Technical Overview introduces the upgrade from Windows XP to Windows 7 for B1500A and B1505A.

Visão Técnica 2017-12-05

Capacitance Measurement Basics for Device/Material Characterization - Application Note
This application note explains capacitance measurement basics for device/material characterization using Keysight B1500A Semiconductor Device Analyzer.

Nota de aplicação 2017-12-05

B1500A Semiconductor Device Analyzer - Configuration Guide
This configuration guide will help you choose options for configuring B1500A for your device characterization.

Guia de configuração 2017-06-27

PDF PDF 5.91 MB
B1500A Connection Guide for Wafer Prober
Provides the information of how to connect the B1500A to a wafer prober.

Guia de configuração 2017-06-07

PDF PDF 1.91 MB
Improve the Accuracy and Efficiency for Organic-Thin Film Transistor (Organic-TFT) Characterization
This application note provides the technical information for the organic thin film transistor (OTFT) measurement using the B1500A Semiconductor Device Analyzer.

Nota de aplicação 2016-03-08

PDF PDF 2.96 MB
Benefit from Dramatic Improvements with a Transition from the 4155/4156 Analyzer Series
This technical overview introduces benefits of a transition from the 4155/4156 analyzer series to the most up to date analyzers.

Visão Técnica 2016-03-08

PDF PDF 4.48 MB
EasyEXPERT group+ characterization software for Precision Current-Voltage Analyzer Series
Desktop EasyEXPERT is free PC-based software that works with the Keysight B1500A, B1505A, 4155/56B or 4155/56C.

Visão Técnica 2016-01-21

Sheet Resistance/Resistivity Measurement Using a Source/Measurement Unit (SMU) - Application Note
This application note provides the technical information for the sheet resistance measurement using the precision current-voltage analyzer series.

Nota de aplicação 2016-01-14

PDF PDF 1.62 MB
How to Perform QSCV (Quasi-Static Capacitance Voltage) Measurement - Application Note
This application note explains how to perform QSCV (quasi-static capacitance voltage) measurement using Keysight B1500A semiconductor device analyzer.

Nota de aplicação 2015-01-23

PDF PDF 829 KB