Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N9094AK Windows Operating System and PC Processor/Drive Upgrade

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Upgrade operating system to Windows Embedded Standard 7

  • Take advantage of more memory and functionality with the Windows 7 operating system and a 64-bit processor
  • Windows Embedded Standard 7 operating system requires a 64-bit processor
  • Upgrade existing 64-bit processor to Windows 7 delivered pre-loaded on a removable solid state drive
  • Upgrade to Windows 7 from a 32-bit processor by ordering a 64-bit processor pre-loaded with Windows 7

Upgrade processor

  • Significant speed enhancements and increased memory
  • Dual-core 64-bit performance processor, 8 GB RAM, removable solid state drive
  • Fully imaged with the Windows operating system and instrument software
  • Specify operating system: Windows 7 or Windows XP

Add removable solid state drive

  • Additional removable solid state drive for secure measurement environments
  • Rugged removable bay design with minimum 1,500 insertion cycles
  • Fully imaged with the Windows operating system and instrument software
  • Specify operating system: Windows 7 or Windows XP

Descrição

Only the Keysight X-Series signal analyzers are architected for operating system and processor upgrades as an alternative for installed-base customers to purchasing new instrumentation. The N9094AK upgrade ordering item allows you to select the Windows operating system version, 64-bit PC processor or additional removable solid state drives. Operating system upgrades are delivered on a removable solid state drive as a standalone item or as part of the upgrade to 64-bit processor. Unlock deeper memory with the Windows 7 operating system and fast 64-bit processing.