Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

T4110S LTE Protocol Test System

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Soluções e Produtos Relacionados

  • 33509B waveform generator T4010S Conformance Test System 

    T4010S Conformance Test System

    • Complete 3GPP RF test case coverage for RF and RRM according to GCF and PTCRB requirements
    • Scalable solution from one box with RF/RRM coverage > 80% to full system with RF/RRM 100% coverage
    • Full test system automation

  • 33509B waveform generator T4020S LTE RRM Test System 

    T4020S LTE RRM Test System

    • RRM conformance testing of LTE UEs
    • Based in T2010A LTE Wireless Communications Test Set
    • Validated test platform in GCF and PTCRB.

  • 33509B waveform generator T1212S Bluetooth® Protocol Conformance Test System [Descontinuado] 

    T1212S Bluetooth® Protocol Conformance Test System [Descontinuado]

    • Protocol conformance testing of Bluetooth devices.
    • Supports testing of V1.2, V2.0+EDR, V2.1+EDR, 3.0, 4.0 and low energy technologies in just one single platform.
    • Officially validated by the Bluetooth SIG for protocol qualification.

  • 33509B waveform generator T3111S NFC Conformance Test System [Descontinuado] 

    T3111S NFC Conformance Test System [Descontinuado]

    • One box test system, no need for external instrumentation
    • Analog RF and protocol conformance testing of NFC devices
    • NFC Forum recognized tool for certification program

  • no image available Additional Wireless Solutions from Anite 

    Additional Wireless Solutions from Anite

    • Anite is now part of Keysight Technologies
    • Device & Infrastructure Testing
    • Network Testing