Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

W2013BT GoldenGate, ADS Core, Ckt Sim, ADS RFIC Interop, Layout, Mom G2, Ptolemy, Verilog A, MWL Bundle

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Softwares relacionados a este produto

  • W2010 GoldenGate RFIC Simulator W2010BT GoldenGate RFIC (Solo) Simulator 

    W2010BT GoldenGate RFIC (Solo) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2001 GoldenGate RFIC Simulator W2001BT GoldenGate RFIC (Quad) Simulator 

    W2001BT GoldenGate RFIC (Quad) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2008 GoldenGate Parallel Corners/MonteCarlo Simulation W2008ET GoldenGate Parallel Simulator 

    W2008ET GoldenGate Parallel Simulator

    Provides dedicated simulation licenses for parallel corner and Monte Carlo based verification at a reasonable price.

  • W2005 GoldenGate PLL Simulator W2005ET GoldenGate PLL Simulator [Obsoleto] 

    W2005ET GoldenGate PLL Simulator [Obsoleto]

    Efficient simulation of integer-N phase-locked loops at the transistor level without the need for any behavioral modeling approximations.

  • W2007 Jivaro for GoldenGate W2007ET Jivaro for GoldenGate [Obsoleto] 

    W2007ET Jivaro for GoldenGate [Obsoleto]

    Parasitic model order reduction tool for simulation with GoldenGate from existing parasitic extracted views in the Cadence environment.

  • W2341 W2341ET Momentum G2 Element 

    W2341ET Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • W2361 W2361ET Ptolemy and VTB Engine 

    W2361ET Ptolemy and VTB Engine

    System-level simulation and design solution for synchronous and timed-synchronous dataflow, model analysis/optimization, HDL Cosim, and Digital, 802.xx, Antenna, Radio and Bluetooth® design models.

  • W1112 GoldenGate Design & Verify W1112BT GoldenGate, ADS Core, Ckt Sim, ADS RFIC Interoperability, Layout, Mom G2, Ptolemy, Verilog-A Bundle 

    W1112BT GoldenGate, ADS Core, Ckt Sim, ADS RFIC Interoperability, Layout, Mom G2, Ptolemy, Verilog-A Bundle

    GoldenGate/ADS combo bundle which includes GoldenGate, ADS Core, Circuit Sim, RFIC Interoperability, Layout, Momentum G2, Ptolemy and Verilog-A.