Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Soluções e Produtos Relacionados

  • 33509B waveform generator T4020S LTE RRM Test System [Descontinuado] 

    T4020S LTE RRM Test System [Descontinuado]

    • RRM conformance testing of LTE UEs
    • Based in T2010A LTE Wireless Communications Test Set
    • Validated test platform in GCF and PTCRB.

  • 33509B waveform generator T4110S LTE Protocol Test System [Descontinuado] 

    T4110S LTE Protocol Test System [Descontinuado]

    • Protocol conformance testing of LTE UEs
    • Based in T2010A LTE wireless communications test set
    • Validated test platform in GCF and PTCRB

  • 33509B waveform generator T1212S Bluetooth® Protocol Conformance Test System [Descontinuado] 

    T1212S Bluetooth® Protocol Conformance Test System [Descontinuado]

    • Protocol conformance testing of Bluetooth devices.
    • Supports testing of V1.2, V2.0+EDR, V2.1+EDR, 3.0, 4.0 and low energy technologies in just one single platform.
    • Officially validated by the Bluetooth SIG for protocol qualification.

  • Standard Design Verification and Conformance System GS-8800 Series RF Design Verification and Conformance Test Systems 

    GS-8800 Series RF Design Verification and Conformance Test Systems

    • Scalable test systems featuring the 8960 Series 10 (E5515) wireless communications test set
    • Covers cellular device design verification, conformance, and manufacturing test needs
    • Reduces capital costs and allows validation of your design

  • 33509B waveform generator T1111S Bluetooth® RF Conformance Test System [Descontinuado] 

    T1111S Bluetooth® RF Conformance Test System [Descontinuado]

    • RF conformance testing of Bluetooth devices
    • Supports Bluetooth Basic Rate, EDR, Enhanced Power Control and Bluetooth low energy requirements
    • Officially validated by the Bluetooth SIG for all the technologies supported

  • 33509B waveform generator T3111S NFC Conformance Test System [Descontinuado] 

    T3111S NFC Conformance Test System [Descontinuado]

    • One box test system, no need for external instrumentation
    • Analog RF and protocol conformance testing of NFC devices
    • NFC Forum recognized tool for certification program