Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

W2312EP Transient Convolution + Channel Sim Distributed Computing 8-pack Element

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Descrição

The Advanced Design System (ADS) Transient Convolution + Channel Sim Distributed Computing 8-pack accelerates signal integrity batch-mode parameter sweeps on workstations connected to a distributed computing cluster. This combination enables signal integrity designers to run these sweeps six to eight times faster than on a single compute node of equal performance. The licenses can be “stacked” in packs of eight, yielding even greater speed up. This product speeds up parameter sweeps for two combinations: 1) Batch Simulation Controller with Transient Simulator and 2) Batch Simulation Controller with Channel Simulator.

Simulation Setup

Figure 1. The Transient Convolution + Channel Sim Distributed Computing 8-pack is controlled by the Simulation Manager tab of the ADS Simulation Setup menu. This schematic includes parameter sweeps with Batch Simulation Controller with Channel Simulator, but the product also supports Batch Simulation Controller with Transient Simulator (not shown in this figure).

Note: The Transient Convolution + Channel Sim Distributed Computing 8-pack presently only supports a configuration where:

  1. The workstation is running Linux.
  2. The distributed computing nodes are running Linux with either Load Sharing Facility (LSF) or Sun Grid Engine.