Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

N9935A-310
Built-in power meter 

Built-in power meter

N9935A-310
  • Built-in channel power meter
  • No sensor required
  • 100 kHz to 9 GHz
N9935A-030
Remote control capability 

Remote control capability

N9935A-030

• Adds remote control capability to FieldFox for iDevices
• User must supply iPad, iPhone, or iPod
• User must download free FieldFox app from App Store
 

N9935A-208
USB power sensor measurements versus frequency 

USB power sensor measurements versus frequency

N9935A-208
  • Swept-frequency power measurement
  • Frequency-offset capability
  • Measurements require a USB power sensor
  • Option 302 is a pre-requisite
     
N9935A-209
Extended Range Transmission Analysis (ERTA) 

Extended Range Transmission Analysis (ERTA)

N9935A-209
  • ERTA can be used to test long lossy cables
  • ERTA requires two FieldFoxes, each enabled with ERTA
  • Measurements: Gain (B/R), input power, output power
  • Prerequisite: Option 220
  • Recommended: Options 235 and 307
N9935A-220
Full-band tracking generator 

Full-band tracking generator

N9935A-220
  • 30 kHz to 9 GHz
  • Tracking, CW and CW coupled modes
  • Output power ≥ 3 dBm
  • Flattened power output +/- 1.5 dB at -15 dBm nominal
  • Power step size of 1 dB
  • 108 dB dynamic range
N9935A-235
Preamplifier 

Preamplifier

N9935A-235
  • 9 kHz to 9 GHz
  • 20 dB gain
  • DANL -155 dBm
N9935A-236
Interference analyzer and spectrogram 

Interference analyzer and spectrogram

N9935A-236
  • Spectrogram display
  • Waterfall display
  • Time and delta time markers
  • Record and playback
N9935A-238
Time gating 

Time gating

N9935A-238
  • Adds FFT gating
  • Gate sources: External, RF burst and video
  • Option 233 is a prerequisite for Option 238
N9935A-302
USB power sensor support 

USB power sensor support

N9935A-302
  • Adds Keysight USB power sensor support to FieldFox analyzers
  • Frequency and power range depend on sensor
N9935A-307
GPS receiver 

GPS receiver

N9935A-307
  • Adds internal GPS receiver to FieldFox
  • Geo-location data: latitude, longitude, altitude, time, sync time/date
  • Increase frequency reference accuracy
  • Order antenna separately
N9935A-309
DC bias variable-voltage source 

DC bias variable-voltage source

N9935A-309
  • Internal built-in power supply
  • Voltage: +1 to +32 V
  • Maximum current: 0.65 A
  • Maximum power: 7 watts
N9935A-312
Channel scanner 

Channel scanner

N9935A-312
  • Adds channel scanner capability for wireless signal coverage test and optimization
  • Scan up to 20 channels at once at any given frequency and BW with GPS information
  • Files can be exported to Google Earth
N9935A-320
Reflection measurements (return loss, VSWR and scalar measurements) 

Reflection measurements (return loss, VSWR and scalar measurements)

N9935A-320
  • 30 kHz to 9 GHz
  • Return Loss
  • VSWR
  • Normalization cal
N9935A-330
Pulse measurements 

Pulse measurements

N9935A-330
  • Pulse measurements using FieldFox and USB peak power sensors
  • Measure average power, peak power, and peak to average ratio
  • Pulse profiling and pulse statistics such as rise time, fall time and PRF
     
N9935A-350
Real-time Spectrum Analyzer 

Real-time Spectrum Analyzer

N9935A-350
  • Adds RTSA for gap-free measurements.
  • Capture signals as short as 12 µs with 100% POI with full amplitude acc.
  • Detect signals as short as 22 ns when amplitude acc. not critical.
  • 10 MHz real-time bandwidth.
  • Requires spectrum analyzer option.
N9935A-351
I/Q analyzer 

I/Q analyzer

N9935A-351
  • Frequency domain and time domain measurements up to 10 MHz of analysis bandwidth
  • Customize display with up to 4 simultaneous and multi-domain measurement views
  • Requires spectrum analyzer mode (not supported on model N9912A)
N9935A-355
Analog demodulation 

Analog demodulation

N9935A-355
  • Requires spectrum analyzer, Option 233
  • Adds AM and FM metrics
  • RF spectrum view and demodulated waveform displays, and audio demod
  • Carrier power, frequency, SINAD, THD
  • AM modulation depth (%), FM frequency deviation (%)
N9935A-356
Noise figure measurements 

Noise figure measurements

N9935A-356
  • Portable Y-factor noise figure measurements for amplifiers and converters
  • One-button measurements: noise figure, noise factor, gain, noise temperature, Y-factor
  • Available as a post-purchase upgrade
N9935A-370
Over the air LTE FDD measurements 

Over the air LTE FDD measurements

N9935A-370
  • Portable over-the-air (OTA) LTE FDD measurements for base station downlink demodulation metrics
  • Scan results of key performance indicators including Cell ID, RSRP, RSRQ, RSSI, P-SS, S-SS, SINR and Frequency Error
  • Available as a post-purchase upgrade
N9935A-377
Over the air 5G measurements 

Over the air 5G measurements

N9935A-377
  • Portable over-the-air (OTA) 5GTF measurements for base station downlink demodulation metrics
  • Scan results of key performance indicators including Cell ID, Channel Power, P-SS, S-SS, Sync Correction (%)
  • Available as a post-purchase upgrade

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years

Contate a Keysight para saber os preços dos opcionais.