Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N4985A System Amplifiers

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

N4985A-ABA English user manual, printed
N4985A-OA3 Optical Application Tuning for Option S30
N4985A-OA5 Optical Application Tuning for Option S50
N4985A-P15 10 MHz - 50 GHz Power Amplifier
N4985A-P25 Power Amplifier 2 GHz - 50 GHz
N4985A-S30 30 GHz System Amplifier
N4985A-S50 50 GHz System Amplifier

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • N4965A Multi-Channel BERT for multi-channel testing N4965A Multi-Channel BERT 12.5 Gb/s [Descontinuado] 

    N4965A Multi-Channel BERT 12.5 Gb/s [Descontinuado]

    • Multiple channels of pattern generation and error detection
    • Swept aggressor channel delay for crosstalk characterization
    • BER bathtub and jitter tolerance testing

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • J-BERT N4903B high-performance serial BERT N4903B BERT serial de alta performance J-BERT até 7 Gb/s e 12,5 Gb/s com tolerância total a jitter [Descontinuado] 

    N4903B BERT serial de alta performance J-BERT até 7 Gb/s e 12,5 Gb/s com tolerância total a jitter [Descontinuado]

    BERT serial de alta performance J-BERT N4903B. O único teste completo de tolerância a jitter para a nova geração de designs de clock embarcados, como QPI, , PCIe (TM), DisplayPort, SATA, USB, FB-DIMM, Fibre Channel, 10GbE.

  • N4965A Multi-Channel BERT for multi-channel testing N4955A 12.5 Gb/s Pattern Generator Remote Head [Descontinuado] 

    N4955A 12.5 Gb/s Pattern Generator Remote Head [Descontinuado]

    • 1 to 12.5 Gb/s Pattern Generator remote head
    • Integrated two-tap or four-tap de-emphasis signal conditioning
    • Remote head allows placement of signal very close to DUT

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • N4962A Serial BERT 12.5 Gb/s for testing in production and manufacturing N4962A Serial BERT 12.5 Gb/s 

    N4962A Serial BERT 12.5 Gb/s

    • Compact 0.5 to 12.5 Gb/s serial BERT
    • Easy setup using the N4980A multi-instrument BERT software
    • Selectable pattern length, mark space density ratio, and digital error injection

  • N4960A Serial BERT system for testing up to 32 Gb/s. N4960A Serial BERT 32 and 17 Gb/s 

    N4960A Serial BERT 32 and 17 Gb/s

    • Complete, affordable, compact 32 Gb/s serial BERT
    • Integrated analysis software
    • Programmable patterns, large library of common stress patterns

  • N4965A Multi-Channel BERT for multi-channel testing N4956A 12.5 Gb/s Error Detector Remote Head [Descontinuado] 

    N4956A 12.5 Gb/s Error Detector Remote Head [Descontinuado]

    • 1 to 12.5 Gb/s Error Detector remote head
    • Programmable detector input parameters
    • BER bathtub and jitter tolerance testing with N4980A
    • Remote head allows placement of signal very close to DUT