O que você está procurando?
N9926AU FieldFox Handheld Software
Software for a lightweight, durable vector network analyzer, cable and antenna analyzer, power meter, and more
A partir de
HIGHLIGHTS
Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with software upgradeable capabilities. These capabilities are engineered to deliver precise measurements that agree with benchtop results into the field.
Features available for N9926A (Base model: vector network analyzer):
- VNA time domain
- Mixed-mode S-parameters
- QuickCal
- TDR cable measurements
- Vector voltmeter
- Cable and antenna analyzer
- USB power sensor support
- Pulse measurements with USB peak power sensor
- Built-in power meter
- Built-in variable DC voltage source
- Built-in GPS receiver
- Remote control capability
and more
- Measurement capabilities to handle routine maintenance and in-depth troubleshooting
- Maximize performance with cable and antenna tester, built-in power meter, vector voltmeter, and more
- Order with new instrument or upgrade an existing instrument
Explore Software Options for the N9926A
Transmission & Reflection
Use vector network analyzer mode to measure transmission and reflection (S21 and S11) magnitude and phase.
Time-Domain Response Measurements
Display reflection or transmission coefficients in the time domain and remove unwanted responses with time-domain gating.
Full Two-Port S-Parameters
Enable vector network analyzer mode to measure all four S-parameters (S21, S11, S12, S22) magnitude and phase.
Mix-Mode S-Parameters
Make balanced, mixed-mode S-parameter reflection measurements (Scc11, Sdd11, Scd11, Sdc11) with network analyzer mode.
Vector Voltmeter (VVM) Measurements
Measure the phase shift and elctrical length of a device and view the results on the large display from a distance.
TDR Cable Measurements
Identify the location and nature of faults alon cables using time-domain reflectometry measurements.
USB Power Measurements vs. Frequency
Characterize the scalar transmission response of devices such as mixers and converters using USB power sensor measurements versus frequency.
Built-in Power Meter
Make accurate, user-definable channel power measurements such as transmitter output power with no additional external hardware.
USB Power Sensor Pulse Measurements
Characterize RF pulses such as those used in radar and electronic warfare systems using a USB peak power sensor.
Remote Control Capability
View and control FieldFox remotely using an iOS device.
Learn more about each software option in the Technical Overview.
Free Trials
- Get 30-day free trial license
- Enable options on your FieldFox
- Evaluate full-featured version with no functionality restrictions
Extend the Capabilities
Featured Resources
Want help or have questions?