Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N9797B PicoView Software

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Volume spectroscopy and FlexGrid spectroscopy
  • Math plug-ins facilitate quantitative analysis
  • Many new, improved electrochemistry (EC) capabilities
  • Improved presentation of data in EC and spectroscopy
  • Full support of unique PicoScript and PicoLITH options
  • Improved data review capabilities
  • Rich, robust, and intuitive package with user-friendly interface

Descrição

The new PicoView imaging and analysis software package from Keysight has been designed specifically for utilization with state-of-the-art Keysight AFM/SPM systems. Keysight PicoView is a rich, robust, and intuitive package that gives researchers easy access to numerous advanced capabilities via a user-friendly interface. In addition to basic force spectroscopy, PicoView now enables the use of volume spectroscopy and FlexGrid spectroscopy. PicoView also affords researchers new, customizable math plug-ins that return values to facilitate quantitative mapping of sample properties at the nanoscale.

Improved electrochemistry capabilities, such as cyclic voltammetry (CV) using either the AFM tip or the sample, allow the software to provide superior control for EC-AFM and EC-STM experiments. Moreover, the new version of PicoView* fully supports Keysight’s unique PicoScript (automation/customization) and PicoLITH (lithography/nanomanipulation) options.

* Minimum PC requirements for PicoView version 1.12 and above are 4x2.55 GHz, 6GB RAM, >500GB HD, graphic card 2 monitor (1920x1200 resolution), Win Pro 64 bit.