Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Features

  • Operates over 22 to 44 Gb/s
  • Internal oscillator for 40 Gb/s operation
  • True PRBS pattern generation at full data rate
  • Supports differential or single ended inputs and outputs
  • Fully supported in N4980A software
  • Remote control through USB or GPIB 

Descrição

The N4967A is an affordable and compact Serial BERT solution designed for device characterization and general lab use. The N4967A consists of these main components:

  • N4974A PRBS Generator 44 Gb/s
  • N4968A Clock and Data Demultiplexer 44 Gb/s
  • N4965A Multi-Channel BERT 12.5 Gb/s
  • N4980A Multi-Instrument BERT software

Applications

  • Characterization of optical transceivers operating up to 44 Gb/s, such as:
  • OTU OC-768/STM-256
  • 100 Gigabit Ethernet
  • InfiniBand EDR
  • 32G Fibre Channel (32GFC)
  • 40 Gb/s Backplanes, active optical cables
  • CFP