Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N9077A-5FP WLAN 802.11 List Sequence Measurement Application, Fixed Perpetual License

Status do Produto: Obsoleto
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Automatically produce measurement steps based on SCPI-command control
  • WLAN standard support: 802.11a/b/g, 802.11n (20/40 MHz), and 802.11ac (20/40 MHz)
  • Up to 45 bursts in one acquisition
  • Measurement results of Tx power, SEM, and EVM for each burst at different frequencies, radio standards, amplitude levels, and more
  • License key upgradeable
  • Transportable license available (Option 5TP)

Descrição

Option 5FP WLAN list sequence accelerates the speed of test in design verification and manufacturing for WLAN components and devices compliant with 802.11a/b/g/n and 802.11ac (up to 40 MHz bandwidth). It eliminates measurement switching and reconfiguration for disparate bursts, enabling test engineers to perform large volumes of tests quickly and efficiently, while maintaining the flexibility required to calibrate, exercise, and characterize WLAN products.

RF transmitter testing:

  • Support both 2.4 GHz and 5 GHz WLAN frequency bands
  • Analyze up to 45 bursts in one acquisition
  • Enable or disable independent measurement results of transmit power, output spectrum (SEM), modulation accuracy and/or spectral flatness

This option can be added as a product upgrade.