Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N9910X-820 Antenna, Directional, Multiband, 800-2500 MHz, 10 dBi

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

N9910X-820
Antenna, directional, multiband, 800-2500 MHz, 10 dBi 

Antenna, directional, multiband, 800-2500 MHz, 10 dBi

N9910X-820
A 800 to 2500 MHz multi-band directional antenna can be used for all cellular frequencies, a great tool for outside installation testing in areas of low cellular signal strength.
11904D
2.4 mm female to 2.92 mm male adapter 

2.4 mm female to 2.92 mm male adapter

11904D
The Keysight 11904D is a metrology-grade, 2.4 mm female to 2.92 mm male adapter with dc to 40 GHz operation.
N9910X-601 Coaxial adapter, 2.4 mm NMD (f) to Type-N (f), 18 GHz
N9910X-602 Coaxial adapter, 2.4 mm NMD (f) to 2.92 mm (f), 40 GHz
N9910X-603 Coaxial adapter, 2.4 mm NMD (f) to 3.5 mm (f), 26.5 GHz
N9910X-700 Rugged phase-stable cable, Type-N(m) to Type-N(f), 18 GHz, 3.28 ft or 1 m
N9910X-701
Rugged phase-stable cable, Type-N(m) to Type-N(m), 18 GHz, 3.28 ft or 1 m 

Rugged phase-stable cable, Type-N(m) to Type-N(m), 18 GHz, 3.28 ft or 1 m

N9910X-701
  • Rugged phase-stable cable, 18 GHz
  • Type-N(m) to Type-N(m)
  • 3.28 ft. or 1 meter
     
N9910X-704 Rugged phase-stable cable, Type-N(m) to TNC(f), 13 GHz, 5 ft or 1.5 m
N9910X-705 Rugged phase-stable cable, Type-N(m) to TNC(m), 13 GHz, 5 ft or 1.5 m
N9910X-708
Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m 

Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m

N9910X-708
  • Rugged phase-stable cable, 26.5 GHz
  • 3.5 mm(m) to 3.5 mm(f)
  • 3.28 ft. or 1 meter
     
N9910X-709 Rugged phase-stable cable, 3.5 mm(f) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m
N9910X-712 Trigger/Reference-In Cable, SMA (m) to BNC (f), 1 m or 3.28 ft
N9910X-713 Bias-tee power cable, SMB (f) to BNC (m), 1 m or 3.28 ft
N9910X-714 Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (m), 50 GHz, 3.28 ft or 1 m
N9910X-715 Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (f), 50 GHz, 3.28 ft or 1 m
N9910X-716 Rugged phase-stable cable, Type-N(m) to Type-N(m), 18 GHz, 2 ft or 0.61 m
N9910X-800
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(m), 50 ohm 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(m), 50 ohm

N9910X-800
A 6 GHz Type-N interface T-calibration kit with an open/short/load design for use on-site and for factory production testing.
N9910X-801
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(f), 50 ohm 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(f), 50 ohm

N9910X-801
A 6 GHz Type-N interface T-calibration kit with open/short/load design for use on-site and for factory production testing.
N9910X-802
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(m) 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(m)

N9910X-802
A 4 GHz 7/16 interface T-calibrations kits with open/short/load design for use on-site and for factory production testing.
N9910X-803
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(f) 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(f)

N9910X-803
A 4 GHz 7/16 interface T-calibrations kits with open/short/load design for use on-site and for factory production testing.
N9910X-810
Rugged phase-stable cable, Type-N (m) to Type-N (m), 5 ft or 1.5 m 

Rugged phase-stable cable, Type-N (m) to Type-N (m), 5 ft or 1.5 m

N9910X-810
  • Rugged phase-stable cable, 8 GHz
  • Type-N(m) to Type-N(m)
  • 5 ft. or 1.5 meters
N9910X-811 Rugged phase-stable cable, Type-N (m) to Type-N (f), 5 ft or 1.5 m
N9910X-812
Rugged phase-stable cable, Type-N (m) to Type-N (m), 12 ft or 3.6 m 

Rugged phase-stable cable, Type-N (m) to Type-N (m), 12 ft or 3.6 m

N9910X-812
  • Rugged phase-stable cable, 6 GHz
  • Type-N(m) to Type-N(m)
  • 12 ft. or 3.6 meters
     
N9910X-813 Rugged phase-stable cable, Type-N (m) to Type-N (f), 12 ft or 3.6 m
N9910X-814 Rugged phase-stable cable, Type-N (m) to 7/16 (m), 60 inch or 1.5 m
N9910X-815 Rugged phase-stable cable, Type-N (m) to 7/16 (m), 12 ft or 3.6 m
N9910X-816 Rugged phase-stable cable, Type-N (m) to Type-N (f), 3.28 ft or 1 m
N9910X-817 Rugged phase-stable cable, Type-N (m) to Type-N (m), 3.28 ft or 1 m
N9910X-821
Antenna, telescopic whip, 70 MHz - 1 GHz 

Antenna, telescopic whip, 70 MHz - 1 GHz

N9910X-821
  • 70 to 1000 MHz Wide-band antenna
  • Gain: 2.15 dBi
  • Impedance: 50 ohms
  • Connector: BNC male
     
N9910X-822
Directional antenna, 600 MHz to 9 GHz 

Directional antenna, 600 MHz to 9 GHz

N9910X-822
  • Frequency range: 600 MHz to 9 GHz
  • Connector: Type-N (female)
N9910X-823 Antenna, cellular narrowband, 824 to 869 MHz
N9910X-824 Antenna, cellular narrowband, PCS 1850 to 1990 MHz
N9910X-825 Antenna, GPS, active
N9910X-843 Coaxial adapter, Type-N(m) to 7/16 DIN(f)
N9910X-845 Adapter kit - Type-N(f) to 7/16(f),Type-N(f) to 7/16(m),Type-N(f) to Type-N(f)
N9910X-846 Coaxial adapter, 50 ohm type-N(m) to 75 ohm type-N(f)
N9910X-847 Adapter kit, Type-N (f) to TNC (m) adapter, Type-N (f) to TNC (f) adapter, 11 GHz
N9910X-848 Coaxial adapter, Type-N (f) to 3.5 mm (f), 18 GHz
N9910X-849 Coaxial adapter, Type-N (f) to 3.5 mm (m), 18 GHz
N9910X-850 Coaxial adapter, Type-N (m) to Type-N (m), 18 GHz
N9910X-851 Coaxial adapter, Type-N (f) to Type-N (f), 18 GHz
N9910X-852 Coaxial adapter, Type-N (m) to Type-N (f), 18 GHz
N9910X-856 Coaxial adapter 2.4 mm (f) to 2.4 mm (f), 50 GHz
N9910X-857 Coaxial adapter 2.4 mm (f) to 2.92 mm/K (f), 40 GHz
N9910X-860
Fixed attenuator, 40 dB, 100 W, DC-3 GHz, Type-N(m) to Type-N(f) 

Fixed attenuator, 40 dB, 100 W, DC-3 GHz, Type-N(m) to Type-N(f)

N9910X-860
DC to 3 GHz fixed attenuator provides a 40 dB accurate attenuation with type-N connector.
N9910X-861
Fixed attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f) 

Fixed attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f)

N9910X-861
DC to 8.5 GHz fixed attenuator provides a 40 dB accurate attenuation with type-N connector.
N9910X-870 Extra battery
N9910X-872 External battery charger
N9910X-873 AC / DC adapter (except for US / Canada / Europe / China)
N9910X-874 External bias-tee, 2.5 MHz to 6 GHz, 1 W, 0.5 A
N9910X-875 DC charger and adapter
N9910X-877 AC / DC adapter for US / Canada / Europe / China only
N9910X-880 Extra soft carrying case with backpack and shoulder strap
N9910X-881
Hard transit case 

Hard transit case

N9910X-881
  • Hard transit case for FieldFox transport
N9910X-886 Torque wrench, 17 mm, 90 N-cm (8in-lb)
N9910X-890 Extra Printed Users Guide (N9912A)
N9910X-891 Extra Printed reference guide (N9912A)

Contate a Keysight para saber os preços dos opcionais.