Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E2969A Protocol Test Card for PCIe

Status do Produto: Obsoleto
Este produto não se encontra disponível

Principais recursos e especificações

  • Key product of the PCI-SIG® compliance test program for PCIe® Check out the PCIe Compliance Test Library 
  • Automated pre-canned compliance tests for the Transaction Layer and the Data Link Layer
  • Tests power management and configuration space
  • Carefully monitors the behaviour of the DUT in response to certain error conditions
  • Connection to E2960A Protocol Analyzer for root cause analysis
  • Known endpoint and switch functionality
  • Field upgradeable FPGA-based card
  • USB 2.0 interface for programming and topology simulation mode

Descrição

The E2969A is a protocol test card for PCIe, which performs tests in order to verify and ensure compliance with PCIe specifications as defined by the PCI SIG. The protocol test card is a collaborative development between Keysight and Intel and will coincide with the Intel product development solutions for PCIe . It is primarily for use by R&D engineers to validate the functional compliance of their PCIe based designs, including chips, add-in cards or systems. The card is simply plugged into the DUT and is ready for use as soon as the software has been installed. The connection to the Keysight E2960A Protocol Analyzer allows to root cause and trouble shoot, if any with the E2969A PTC performed compliance test fails.

PCI-SIG, PCI Express and PCIe are registered trademarks of PCI-SIG.