Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

MQA 2008.2.0 Product Release

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Descrição

Model Quality Assurance (MQA)The Model Quality Assurance (MQA) 2008.2.0  software release includes a number of new features and improvements.

What's New?

  • MQA Express
    • View model library's characterizations directly and effortlessly
  • Report Collector
    • Export any plot or any table from anywhere out of MQA
    • QA compare
  • Graph Note
    • Add notes to graph and export to report
  • Advance Report Template
    • Cooperation of Template and Order.config
    • Support .dot Word template
  • Compare two sets of measurement data
    • For example, compare Ids_Vds vs. Ids_Vgs
  • Functions for Complex Number calculation
    • To operation Complex Number directly
  • New Function CompAnyD to draw multiple targets
    • For example, to draw Ic&Ib vs. Vbe, with overlay of simulation/measurement
  • New way to call external function
    • An easy way to establish user function library. Write a function in a script file, call in rule, no extra settings
  • Export plot data table to report
    •  Export ¡°View data as table¡± table into report
  • Comprehensive user manual

Improvements

  • Improved Model QA Report module
    • Bound config directory for each MQR project
    • Add 3X3 layout for PPD/Word/PPT
    • Advance corner mapping
  • Support to draw ellipse plot of NP correlation and accept more than 5 corner points
  • Navigation button on plot
  • Support scatter+corner plot
  • Improve Log sub scale
  • Enhance libparser for Spectre and Eldo models
  • Improve Spectre's benchmark AC analysis
  • Support read result from lis file for hspice's MC
  • Improve PrintStdDv() to support user defined X axis as an expression

Return to Model Quality Assurance (MQA).