Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

W8614ET MBP Reliability Module MOSRA - TMI

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Softwares relacionados a este produto

  • W8614EP MBP Reliability Module MOSRA - TMI W8614EP MBP Reliability Module MOSRA - TMI 

    W8614EP MBP Reliability Module MOSRA - TMI

    • Supports MOSRA and TMI aging model generation and optimization
    • Built-in extraction flows for MOSRA level 1 and level 3
    • Supports the simulation and extraction of user-defined reliability model

  • W8601ET MBP Core Environment W8601ET MBP Core Environment 

    W8601ET MBP Core Environment

    Model Builder Program (MBP) Core Environment software time-based license.

  • Model Builder Program (MBP) 

    Model Builder Program (MBP)

    • Built-in SPICE engine for fast simulation
    • Automated extraction packages for industry standard models
    • Turnkey solutions for specialty modeling
    • Full support of hierarchical, complex foundry libraries 

  • Model Quality Assurance (MQA) 

    Model Quality Assurance (MQA)

    • Complete QA flow on one platform
    • One common language (i.e. rule file) for all simulators
    • Comprehensive checking routines and simulators support
    • Automated and flexible reporting functions

  • Advanced Model Analysis Advanced Model Analysis (AMA) 

    Advanced Model Analysis (AMA)

    AMA performs model validation and analysis functions related to layout dependent effects (LDEs) in cutting-edge process technologies. It is the solution for co-validation of SPICE models and LVS decks.

  • IC-CAP Device Modeling Software 

    IC-CAP Device Modeling Software

    • Industry standard for DC & RF semiconductor device modeling
    • Extracts accurate compact models used in high speed/digital, analog and power RF applications
    • Turnkey extraction solutions for industry standard CMOS models