Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

M9170A PXI Attenuator/Switch Driver Module

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

M9170A-001 Interface cable, 20-pin - 10-pin DIP (x6) for transfer switch
M9170A-002 Interface cable, 20-pin - 10-pin DIP for attenuator
M9170A-003 Interface cable, 20-pin - 12-pin viking connector for attenuator
M9170A-201 Interface cable, 20-pin - 16-pin bare wire for solder lug switch and econ switch
M9170A-501 Interface cable, 20-pin - 9-pin D-sub (x6) for ultra switch
M9170A-601 Interface cable, 20-pin - 16-pin DIP (x2) for multiport switch
M9170A-602 Interface cable, 20-pin - 16-pin DIP (x2) for multiport switch, Open All
M9170A-ABA English user manual, printed

Contate a Keysight para saber os preços dos opcionais.

R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • M9155C PXI Hybrid Dual SPDT Coaxial Switch DC to 26.5 GHz Unterminated M9155C PXI Hybrid Dual SPDT Coaxial Switch, DC to 26.5 GHz, Unterminated 

    M9155C PXI Hybrid Dual SPDT Coaxial Switch, DC to 26.5 GHz, Unterminated

    The Keysight M9155C PXI Hybrid Dual SPDT switch module provides an exceptional 0.03 dB insertion loss repeatability, high isolation, low SWR with a long operating life up to 10 million cycles.

  • M9156C PXI Hybrid Dual Transfer Switch DC to 26.5 GHz M9156C PXI Hybrid Dual Transfer Switch, DC to 26.5 GHz 

    M9156C PXI Hybrid Dual Transfer Switch, DC to 26.5 GHz

    The Keysight M9156C PXI Hybrid Dual Transfer switch module provides an exceptional 0.03 dB insertion loss repeatability, high isolation, low SWR with a long operating life up to 5 million cycles.

  • M9157C PXI Hybrid Single SP6T Switch DC to 26.5 GHz Terminated M9157C PXI Hybrid Single SP6T Switch, DC to 26.5 GHz, Terminated 

    M9157C PXI Hybrid Single SP6T Switch, DC to 26.5 GHz, Terminated

    The Keysight M9157C PXI Hybrid Single SP6T switch module provides exceptional 0.03 dB insertion loss repeatability, high isolation, low SWR with a long operating life up to 5 million cycles.

  • M9168C PXI Programmable Step Attenuator Module M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz 

    M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz

    • RF signal path attenuation simulation
    • Engineering verification
    • RF receiver sensitivity test
    • Adjacent channel interference